Cat® Thrust Needle Roller and Cage Assembly (Inch)
Brand: Cat
Product Images
6Y-2932: Bearing-Thrust Needle
Cat® Thrust Needle Roller and Cage Assembly (Inch)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle roller and cage assemblies deliver high performance in a small envelope.
Attributes: • Outside Diameter: 54.99 mm (2.1649 in) • Inside Diameter: 38.15 mm (1.5019 in) • Height: 3.965 mm (0.156 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Through hardened needle rollers ensure maximum bearing life. • Easy to install.
Application: Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle roller and cage assemblies deliver high performance in a small envelope.
Attributes: • Outside Diameter: 54.99 mm (2.1649 in) • Inside Diameter: 38.15 mm (1.5019 in) • Height: 3.965 mm (0.156 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Through hardened needle rollers ensure maximum bearing life. • Easy to install.
Application: Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 54.99
Inside Diameter (mm): 38.15
Height (mm): 3.965
Outside Diameter (in): 2.1649
Inside Diameter (in): 1.5019
Height (in): 0.156
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 54.99
Inside Diameter (mm): 38.15
Height (mm): 3.965
View More
Compatible Models
Compatible Models
Cold Planer
PR-1000CPR-1000PM-565
Motor Grader
12G24M14M120H130G120G160H160G140G14G16G
View More
Cold Planer
PR-1000CPR-1000PM-565
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle roller and cage assemblies deliver high performance in a small envelope.
Attributes: • Outside Diameter: 54.99 mm (2.1649 in) • Inside Diameter: 38.15 mm (1.5019 in) • Height: 3.965 mm (0.156 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Through hardened needle rollers ensure maximum bearing life. • Easy to install.
Application: Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-2932
Units of Measure
USMetric
Outside Diameter (mm): 54.99
Inside Diameter (mm): 38.15
Height (mm): 3.965
Outside Diameter (in): 2.1649
Inside Diameter (in): 1.5019
Height (in): 0.156
Material: Alloy Steel
View More
Compatible Models for part number 6Y-2932
COLD PLANER
PR-1000C PR-1000 PM-565
MOTOR GRADER
12G 24M 14M 120H 130G 120G 160H 160G 140G 14G 16G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.