Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
A Thrust Needle Roller Bearing is a type of needle roller bearing with a cage. The needle rollers in a thrust needle roller bearing are arranged in a flat configuration, allowing them to support axial loads while taking up minimal space. It is designed to withstand axial loads in one direction and cannot carry any radial load.
Attributes: • Low coefficient of friction and less frictional loss in high-speed applications • High thrust load carrying capacity in smaller space • Compact and lightweight, thus suitable for applications where space is limited
Applications: A Thrust Needle Roller Bearing is used in applications such as transmissions, machine tools, and aerospace equipment, where they are subjected to high axial loads and limited radial space.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Thrust Needle Roller Bearing is a type of needle roller bearing with a cage. The needle rollers in a thrust needle roller bearing are arranged in a flat configuration, allowing them to support axial loads while taking up minimal space. It is designed to withstand axial loads in one direction and cannot carry any radial load.
Attributes: • Low coefficient of friction and less frictional loss in high-speed applications • High thrust load carrying capacity in smaller space • Compact and lightweight, thus suitable for applications where space is limited
Applications: A Thrust Needle Roller Bearing is used in applications such as transmissions, machine tools, and aerospace equipment, where they are subjected to high axial loads and limited radial space.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 63.195
Inside Diameter (mm): 35.611
Height (mm): 2.779
Outside Diameter (in): 2.4879
Inside Diameter (in): 1.402
Height (in): 0.109
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 63.195
Inside Diameter (mm): 35.611
Height (mm): 2.779
View More
Compatible Models
Compatible Models
Shear-Demolition/Scrap
S385B
Pulverizer
P25P16P28P40
Cold Planer
PR-1000CPR-1000PM-565
Motor Grader
12G24M14M130G120H120G160H160G140G14G16G
View More
Shear-Demolition/Scrap
S385B
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 6Y-2935
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-2935
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-2935
A Thrust Needle Roller Bearing is a type of needle roller bearing with a cage. The needle rollers in a thrust needle roller bearing are arranged in a flat configuration, allowing them to support axial loads while taking up minimal space. It is designed to withstand axial loads in one direction and cannot carry any radial load.
Attributes: • Low coefficient of friction and less frictional loss in high-speed applications • High thrust load carrying capacity in smaller space • Compact and lightweight, thus suitable for applications where space is limited
Applications: A Thrust Needle Roller Bearing is used in applications such as transmissions, machine tools, and aerospace equipment, where they are subjected to high axial loads and limited radial space.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-2935
Units of Measure
USMetric
Outside Diameter (mm): 63.195
Inside Diameter (mm): 35.611
Height (mm): 2.779
Outside Diameter (in): 2.4879
Inside Diameter (in): 1.402
Height (in): 0.109
Material: Alloy Steel
View More
Compatible Models for part number 6Y-2935
SHEAR-DEMOLITION/SCRAP
S385B
PULVERIZER
P25 P16 P28 P40
COLD PLANER
PR-1000C PR-1000 PM-565
MOTOR GRADER
12G 24M 14M 130G 120H 120G 160H 160G 140G 14G 16G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.