Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
A Needle Roller Bearing is a type of rolling contact bearing characterized by cylindrical rollers of very small diameter and relatively long length. These are also called 'quill' bearing. The needle bearings are used with or without inner or outer races. The needles are held in place by a cage or retainer, which also keeps them evenly spaced around the periphery of the shaft.
Attributes: • Low coefficient of friction and less frictional loss in high-speed applications • Large load carrying capacity particularly at low peripheral speeds • Compact and lightweight, thus suitable for applications where space is limited
Applications: A Needle Roller Bearing is used when heavy loads are to be carried with an oscillatory motion, where the reversal of motion tends to keep the rollers in correct alignment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Needle Roller Bearing is a type of rolling contact bearing characterized by cylindrical rollers of very small diameter and relatively long length. These are also called 'quill' bearing. The needle bearings are used with or without inner or outer races. The needles are held in place by a cage or retainer, which also keeps them evenly spaced around the periphery of the shaft.
Attributes: • Low coefficient of friction and less frictional loss in high-speed applications • Large load carrying capacity particularly at low peripheral speeds • Compact and lightweight, thus suitable for applications where space is limited
Applications: A Needle Roller Bearing is used when heavy loads are to be carried with an oscillatory motion, where the reversal of motion tends to keep the rollers in correct alignment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 57.175
Inside Diameter (mm): 35.568
Height (mm): 17.91
Outside Diameter (in): 2.2509
Inside Diameter (in): 1.4
Height (in): 0.705
Units of MeasureUSMetric
Outside Diameter (mm): 57.175
Inside Diameter (mm): 35.568
Height (mm): 17.91
View More
Compatible Models
Compatible Models
Cold Planer
PR-1000CPR-1000PM-565
Motor Grader
12G24M14M130G120H120G160H160G140G14G16G
View More
Cold Planer
PR-1000CPR-1000PM-565
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
A Needle Roller Bearing is a type of rolling contact bearing characterized by cylindrical rollers of very small diameter and relatively long length. These are also called 'quill' bearing. The needle bearings are used with or without inner or outer races. The needles are held in place by a cage or retainer, which also keeps them evenly spaced around the periphery of the shaft.
Attributes: • Low coefficient of friction and less frictional loss in high-speed applications • Large load carrying capacity particularly at low peripheral speeds • Compact and lightweight, thus suitable for applications where space is limited
Applications: A Needle Roller Bearing is used when heavy loads are to be carried with an oscillatory motion, where the reversal of motion tends to keep the rollers in correct alignment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-2934
Units of Measure
USMetric
Outside Diameter (mm): 57.175
Inside Diameter (mm): 35.568
Height (mm): 17.91
Outside Diameter (in): 2.2509
Inside Diameter (in): 1.4
Height (in): 0.705
View More
Compatible Models for part number 6Y-2934
COLD PLANER
PR-1000C PR-1000 PM-565
MOTOR GRADER
12G 24M 14M 130G 120H 120G 160H 160G 140G 14G 16G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.