Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes6Y-6389: 560mm Wide Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
6Y-6389: 560mm Wide Track Shoe
6Y-6389: 560mm Wide Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Brand: Cat

Product Images
6Y-6389: 560mm Wide Track Shoe
6Y-6389: 560mm Wide Track Shoe
6Y-6389: 560mm Wide Track Shoe
6Y-6389: 560mm Wide Track Shoe
6Y-6389: 560mm Wide Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.

Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.

Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 560
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Material: Boron Steel
Track Pitch (in): 8
Joint Type: Regular
ARM: No
Shoe Width (in): 22
Track Bolt Thread: M20
Number of Grousers: Single
Clipped: No
Shoe Type: ES
Bolt Size (mm): 3/4
Units of MeasureUSMetric
Shoe Width (mm): 560
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD6RD6TD6H XRD6R IID6GCD6T XL PATD6H IID6HD6R IIID6R XLD6T XLD6R STDD6XED6
Ripper
6
Track Loader
963K963
Bulldozer
6S6SU6A
Winch
5656H
View More
Track-Type Tractor
D6H XLD6RD6TD6H XRD6R IID6GCD6T XL PATD6H IID6HD6R IIID6R XLD6T XLD6R STDD6XED6
Warranty Information
Return Policy
Parts diagram for 6Y-6389
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6Y-63896Y-6389
173-0946173-0946
288-0934288-0934
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-6389
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-6389

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.

Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-6389

Units of Measure

USMetric
Shoe Width (mm): 560
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Material: Boron Steel
Track Pitch (in): 8
Joint Type: Regular
ARM: No
Shoe Width (in): 22
Track Bolt Thread: M20
Number of Grousers: Single
Clipped: No
Shoe Type: ES
Bolt Size (mm): 3/4
View More
Compatible Models for part number 6Y-6389

TRACK-TYPE TRACTOR

D6H XL D6R D6T D6H XR D6R II D6GC D6T XL PAT D6H II D6H D6R III D6R XL D6T XL D6R STD D6XE D6

RIPPER

6

TRACK LOADER

963K 963

BULLDOZER

6S 6SU 6A

WINCH

56 56H

View More
Related parts
106-1607
106-1607: 560mm Wide Track Shoe
Check Price
169-5868
169-5868: 915mm Wide Track Shoe
Check Price
157-1373
157-1373: Track Shoe
Check Price
160-4939
160-4939: Right Hand MS Single Grouser Track Shoe
Check Price
200-6495
200-6495: SHOE-TRACK
Check Price
133-2890
133-2890: Single Grouser Moderate Service Track Shoe
Check Price
132-1334
132-1334: 600mm Wide Track Shoe
Check Price
1Q-4625
1Q-4625: Track Shoe
Check Price
1Q-4926
1Q-4926: 560mm Single Grouser MS Track Shoe
Check Price
289-5214
289-5214: Track Shoe
Check Price
283-8702
283-8702: Square Hole Single Grouser Track Shoe
Check Price
6Y-6286
6Y-6286: 560mm Wide Track Shoe
Check Price
6Y-6287
6Y-6287: 610mm Wide Track Shoe
Check Price
246-5205
246-5205: Track Shoe
Check Price
246-5140
246-5140: Track Shoe
Check Price
234-9700
234-9700: 915mm Wide Track Shoe
Check Price
297-8455
297-8455: 610mm Width Grouser Track Shoe
Check Price
1Q-4930
1Q-4930: 610mm Wide Track Shoe
Check Price
196-7839
196-7839: 915mm Wide Track Shoe
Check Price
185-5256
185-5256: Track Shoe
Check Price
235-1397
235-1397: Track Shoe
Check Price
117-0615
117-0615: 600mm Wide Track Shoe
Check Price
297-8456
297-8456: 610mm Width Grouser Track Shoe
Check Price
196-1235
196-1235: 915mm Single Grouser MS Quad Track Shoe
Check Price
160-4940
160-4940: Left Hand MS Single Grouser Track Shoe
Check Price
185-5253
185-5253: Track Shoe
Check Price
234-9704
234-9704: Track Shoe
Check Price
234-9705
234-9705: Track Shoe
Check Price
1Q-4744
1Q-4744: 760mm Single Grouser MS Track Shoe
Check Price
246-5213
246-5213: 760mm Wide Center Hole Track Shoe
Check Price
200-6497
200-6497: SHOE-TRACK
Check Price
1Q-4958
1Q-4958: 610mm Single Grouser Trapezoidal Track Shoe
Check Price
270-2672
270-2672: 610mm ES Single Grouser Track Shoe
Check Price
540-3825
540-3825: Track Shoe
Check Price
540-3827
540-3827: Track Shoe
Check Price
6Y-6391
6Y-6391: Track Shoe
Check Price
246-5203
246-5203: Track Shoe
Check Price
6Y-8973
6Y-8973: 760mm Wide Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert