Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7G-5674: External Lip Type Piston Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
7G-5674: External Lip Type Piston Seal
7G-5674: External Lip Type Piston Seal

Cat®External Lip Type Piston Seal (Planetary, Transmission)

Brand: Cat

Product Images
7G-5674: External Lip Type Piston Seal
7G-5674: External Lip Type Piston Seal
7G-5674: External Lip Type Piston Seal
7G-5674: External Lip Type Piston Seal
7G-5674: External Lip Type Piston Seal

Cat®External Lip Type Piston Seal (Planetary, Transmission)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7G-5674
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7G-5674
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 262
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 7G-5674

TRACK-TYPE TRACTOR

D5M D5N D5H D5H XL D4H III D6M D6N D4H XL

ARTICULATED TRUCK

725C 725 730 725C2 735

RIPPER

5

PIPELAYER

561N 561M

LOAD HAUL DUMP

R1300 R1300G

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

730

BULLDOZER

5A 5P 5S

PETROLEUM PACKAGE

TH31-E61 TH35-E81

WINCH

55

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

WHEEL LOADER

950B/950E 936 936E 936F 966C G936 950B 950E 960F 950F 966R 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert