Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins7I-6843: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
7I-6843: Linkage Pin
7I-6843: Linkage Pin

Cat® Linkage Pin 2.36" dia X 11.73" long

Brand: Cat

Product Images
7I-6843: Linkage Pin
7I-6843: Linkage Pin
7I-6843: Linkage Pin
7I-6843: Linkage Pin
7I-6843: Linkage Pin

Cat® Linkage Pin 2.36" dia X 11.73" long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Compare Alternate Parts
7I-6843
This part:
7I-6843: Linkage Pin
Pin Diameter (in)

2.36

Length (in)

11.73

Diameter (in)

2.357

Description

Cat® Linkage Pin 2.36" dia X 11.73" long

622-1367
This part:
622-1367: Linkage Pin Kit - Stick to Idler Link

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Related parts
099-4876
099-4876: WASHER
Check Price
229-1095
229-1095: Sleeve Bearing
Check Price
583-3756
583-3756: PIN-GD
Check Price
093-1433
093-1433: 60m Shaft Diameter Lip Type Seal
Check Price
3B-8489
3B-8489: 1/8-27 PTF Hex Head Special Grease Fitting Adapter
Check Price
099-0707
099-0707: M14-2 x 115mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert