Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Description: A steering hitch shaft also known as a steering column is an component of a vehicle's steering system. It is a long metal rod that connects the steering wheel to the steering gearbox or rack and pinion. It transmits the rotational force of the steering wheel to the steering gearbox or rack and pinion, allowing the driver to control the direction of the vehicle.
Attributes: • Handle the torque generated by the steering system. • Able to withstand repeated use and exposure to harsh environments without suffering from wear and tear. • Provides stability, control, and safety, and can also impact the comfort, convenience, and performance of the vehicle.
Applications: A steering hitch shaft is used to transmit the movement of the steering wheel to the steering gear. It is extensively used in Cat 613, 613B, 613C, 613G and 613H Wheel Tractor Scrapers, 613, 613B and 613C Scraper, 613C 613C Wagon.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A steering hitch shaft also known as a steering column is an component of a vehicle's steering system. It is a long metal rod that connects the steering wheel to the steering gearbox or rack and pinion. It transmits the rotational force of the steering wheel to the steering gearbox or rack and pinion, allowing the driver to control the direction of the vehicle.
Attributes: • Handle the torque generated by the steering system. • Able to withstand repeated use and exposure to harsh environments without suffering from wear and tear. • Provides stability, control, and safety, and can also impact the comfort, convenience, and performance of the vehicle.
Applications: A steering hitch shaft is used to transmit the movement of the steering wheel to the steering gear. It is extensively used in Cat 613, 613B, 613C, 613G and 613H Wheel Tractor Scrapers, 613, 613B and 613C Scraper, 613C 613C Wagon.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 1.52,1.496
Diameter (mm): 38.51,38
Material: Steel,Low Alloy Steel
Overall Length (in): 9.209
Overall Length (mm): 233.9
Units of MeasureUSMetric
Diameter (in): 1.52,1.496
Diameter (mm): 38.51,38
Material: Steel,Low Alloy Steel
View More
Compatible Models
Compatible Models
Wheel Tractor
613C II639D613B613C613
Wheel Tractor-Scraper
613G
View More
Wheel Tractor
613C II639D613B613C613
Warranty Information
Return Policy
Parts diagram for 7J-6884
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:7J-6884: Steering Hitch Shaft
Check Price
Diameter (in)
1.52,1.496
Overall Length (in)
9.209
Description
Cat® 38.506mm Diameter Steering Hitch Shaft
This part:387-2937: 40.6mm Outer Diameter Cushion Hitch Shaft
Check Price
Diameter (in)
1.598
Overall Length (in)
9.5
Description
Cat® General Duty Shaft
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7J-6884
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7J-6884
Description: A steering hitch shaft also known as a steering column is an component of a vehicle's steering system. It is a long metal rod that connects the steering wheel to the steering gearbox or rack and pinion. It transmits the rotational force of the steering wheel to the steering gearbox or rack and pinion, allowing the driver to control the direction of the vehicle.
Attributes: • Handle the torque generated by the steering system. • Able to withstand repeated use and exposure to harsh environments without suffering from wear and tear. • Provides stability, control, and safety, and can also impact the comfort, convenience, and performance of the vehicle.
Applications: A steering hitch shaft is used to transmit the movement of the steering wheel to the steering gear. It is extensively used in Cat 613, 613B, 613C, 613G and 613H Wheel Tractor Scrapers, 613, 613B and 613C Scraper, 613C 613C Wagon.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.