Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsPlain Pins9J-3741: Linkage Pin (Shaft)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsPlain Pins
9J-3741: Linkage Pin (Shaft)
9J-3741: Linkage Pin (Shaft)

Cat® Linkage Pin (Shaft) for the Non-Cushion Hitch, Diameter: 44.323 mm, Length: 151 mm (5.94 inch)

Brand: Cat

Product Images
9J-3741: Linkage Pin (Shaft)
9J-3741: Linkage Pin (Shaft)
9J-3741: Linkage Pin (Shaft)
9J-3741: Linkage Pin (Shaft)
9J-3741: Linkage Pin (Shaft)

Cat® Linkage Pin (Shaft) for the Non-Cushion Hitch, Diameter: 44.323 mm, Length: 151 mm (5.94 inch)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9J-37419J-3741
7J-94347J-9434
7J-68847J-6884
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9J-3741
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9J-3741

Units of Measure

USMetric
Pin Type: Straight
Material: Steel,Alloy Mixed: Metal,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 44.323
Length (mm): 140.4
Removal Aid / Feature: Puller Hole
Grease Passage: Greased through pin
Pin Diameter (in): 1.745
Length (in): 5.53
Diameter (in): 1.744
Diameter (mm): 44.3
Overall Length (in): 5.937
Overall Length (mm): 150.8
View More
Compatible Models for part number 9J-3741

WHEEL TRACTOR

613C II 639D 613B 613C 613

WHEEL TRACTOR-SCRAPER

613G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert