Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets7N-5425: 0.8mm Thick Flywheel Housing Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets
7N-5425: 0.8mm Thick Flywheel Housing Gasket
7N-5425: 0.8mm Thick Flywheel Housing Gasket

Cat® Flywheel Housing Gasket seals the interface between the engine block and the flywheel housing, preventing oil leaks

Brand: Cat

Product Images
7N-5425: 0.8mm Thick Flywheel Housing Gasket
7N-5425: 0.8mm Thick Flywheel Housing Gasket

Cat® Flywheel Housing Gasket seals the interface between the engine block and the flywheel housing, preventing oil leaks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-5425
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7N-5425

Units of Measure

USMetric
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
Thickness (mm): 0.8
Hole Size (mm): 12.2 (12X); 13.8 (2X)
Thickness (in): 0.03
Hole Size (in): 0.48 (12X); 0.54 (2X)
View More
Compatible Models for part number 7N-5425

INTEGRATED TOOLCARRIER

IT12 IT18B IT28 IT28B IT18

TRACK LOADER

931C II 931B 935C 931C 943 935B 935C II 953

WINCH

53 54H 55 54

BACKHOE

931 D3

TRACK SKIDDER

D4HTSK II

COMPACT WHEEL LOADER

910

WHEEL LOADER

G926 916 G910 G916 926 926E

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D3B D3C D4C II D4B D4H D4C D5C D3C II

ENGINE - MACHINE

3204

RIPPER

3 953 4 943

INDUSTRIAL ENGINE

3204

EXCAVATOR

215B EL180 E180 215

BULLDOZER

4S 4P D5C PATLGP 3S 5A PAT 3P D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert