Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7N-8186: HOUSING
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
7N-8186: HOUSING
7N-8186: HOUSING

Turbocharger Compressor Housing

Brand: Cat

Product Images
7N-8186: HOUSING
7N-8186: HOUSING

Turbocharger Compressor Housing

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-8186
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7N-8186

Units of Measure

USMetric
Width (mm): 236.2
Height (mm): 177.8
Length (in): 14.3
Length (mm): 363.2
Height (in): 7
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7N-8186

UNDERGROUND ART TRUCK

AE40 II AD45 AE40 AD40

GENERATOR

WEG

WHEEL TRACTOR

639D 633E II 637D 637E 631D 631E 633D

TRUCK ENGINE

3408B 3408

ENGINE

G3408

WHEEL DOZER

834B

COLD PLANER

PR-450 PR-450C PM-565

WINCH

58

LANDFILL COMPACTOR

836

TRACK-TYPE TRACTOR

D8L D10

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3508 3408 3512 3516

RIPPER

8

MARINE ENGINE

3408B 3408

INDUSTRIAL ENGINE

3508 3408E 3408B

WHEEL SCRAPER

657E

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

GAS ENGINE

G3412 G3408B G3408

BULLDOZER

8S 8U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert