Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components7T-8593: 30mm Thick Hose Flange Spacer
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components
7T-8593: 30mm Thick Hose Flange Spacer
7T-8593: 30mm Thick Hose Flange Spacer

Cat® 30mm Thick Steel Hose Flange Spacer with Side Gage Port

Brand: Cat

fallback-image
7T-8593: 30mm Thick Hose Flange Spacer

Cat® 30mm Thick Steel Hose Flange Spacer with Side Gage Port

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-8593
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7T-8593
Material: Carbon Steel,Alloy Steel,Alloy Zinc
View More
Compatible Models for part number 7T-8593

TRACK-TYPE TRACTOR

D7H D8N

WHEEL TRACTOR

627G 623G 621G

RIPPER

7 8

TRUCK

794 AC

SOIL COMPACTOR

815F

BULLDOZER

8U 7A 7S 7U 8SU 7SU 7S LGP 8A

WHEEL DOZER

814F

OFF HIGHWAY TRUCK

798 794 AC 796 AC 798 AC

LANDFILL COMPACTOR

816F

MOTOR GRADER

140

WINCH

57H

WHEEL LOADER

966F II 966D 966F 966E 960F 950F 970F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert