To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7V-5628: 3mm Thick Top Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7V-5628: 3mm Thick Top Plate
7V-5628: 3mm Thick Top Plate
Cat® 3mm Thick Top Plate
Brand: Cat
Product Images
7V-5628: 3mm Thick Top Plate
Cat® 3mm Thick Top Plate
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A Top Plate is used to secure hoses, it is designed to provide stability, support, and proper alignment for hoses, preventing them from tangling, kinking, or getting damaged.
Attributes: • Allows for the orderly arrangement of hoses, ensuring they are neatly organized and kept in place • Provided with 2 holes to fit fastener of size M6 • Eliminates tripping or entanglement hazards, thus creating a safer working environment for operators and reducing the potential for accidents • Protects hoses from unnecessary wear and tear
Applications: A Top Plate is used to clamp the hoses in hydraulic lines, this is widely used in Cat Screed, Skid Steers, Track Type Tractor, Excavators, Engine (Piston), Generator Set, Skidder, Tree Harvester, Truck, Wheel Type Tractors, Compactor, Wheel Loader, Track Loader, AFTRTRMT Aftertreatment, Paving Equipment, Broom - Angle, Hydraulic, Work Tools, Compactor - Vibratory, Roller, Material Handler, Drills, Self Guided Vehicles, Pumper, Cement Trucks, Telehandler Hrc, Telehandler Lrc, Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Top Plate is used to secure hoses, it is designed to provide stability, support, and proper alignment for hoses, preventing them from tangling, kinking, or getting damaged.
Attributes: • Allows for the orderly arrangement of hoses, ensuring they are neatly organized and kept in place • Provided with 2 holes to fit fastener of size M6 • Eliminates tripping or entanglement hazards, thus creating a safer working environment for operators and reducing the potential for accidents • Protects hoses from unnecessary wear and tear
Applications: A Top Plate is used to clamp the hoses in hydraulic lines, this is widely used in Cat Screed, Skid Steers, Track Type Tractor, Excavators, Engine (Piston), Generator Set, Skidder, Tree Harvester, Truck, Wheel Type Tractors, Compactor, Wheel Loader, Track Loader, AFTRTRMT Aftertreatment, Paving Equipment, Broom - Angle, Hydraulic, Work Tools, Compactor - Vibratory, Roller, Material Handler, Drills, Self Guided Vehicles, Pumper, Cement Trucks, Telehandler Hrc, Telehandler Lrc, Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Carbon Steel
Length (in): 1.89
Length (mm): 48
Thickness (in): 0.12
Height (mm): 3
Thickness (mm): 3
Width (in): 1.18
Width (mm): 30
Height (in): 0.12
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Description: A Top Plate is used to secure hoses, it is designed to provide stability, support, and proper alignment for hoses, preventing them from tangling, kinking, or getting damaged.
Attributes: • Allows for the orderly arrangement of hoses, ensuring they are neatly organized and kept in place • Provided with 2 holes to fit fastener of size M6 • Eliminates tripping or entanglement hazards, thus creating a safer working environment for operators and reducing the potential for accidents • Protects hoses from unnecessary wear and tear
Applications: A Top Plate is used to clamp the hoses in hydraulic lines, this is widely used in Cat Screed, Skid Steers, Track Type Tractor, Excavators, Engine (Piston), Generator Set, Skidder, Tree Harvester, Truck, Wheel Type Tractors, Compactor, Wheel Loader, Track Loader, AFTRTRMT Aftertreatment, Paving Equipment, Broom - Angle, Hydraulic, Work Tools, Compactor - Vibratory, Roller, Material Handler, Drills, Self Guided Vehicles, Pumper, Cement Trucks, Telehandler Hrc, Telehandler Lrc, Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7V-5628
Units of Measure
USMetric
Material Description: Carbon Steel
Length (in): 1.89
Length (mm): 48
Thickness (in): 0.12
Height (mm): 3
Thickness (mm): 3
Width (in): 1.18
Width (mm): 30
Height (in): 0.12
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.