Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings7X-9373: 94.28mm Diameter Seal O Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
7X-9373: 94.28mm Diameter Seal O Ring
7X-9373: 94.28mm Diameter Seal O Ring

Cat® 94.28mm Diameter Rubber Seal O Ring to create a tight seal for maintaining the integrity of the Piston Pump and preventing the loss of fluids

Brand: Cat

Product Images
7X-9373: 94.28mm Diameter Seal O Ring
7X-9373: 94.28mm Diameter Seal O Ring

Cat® 94.28mm Diameter Rubber Seal O Ring to create a tight seal for maintaining the integrity of the Piston Pump and preventing the loss of fluids

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
7X-93737X-9373
7X-93727X-9372
1G-59771G-5977
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-9373
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7X-9373

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.13
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.4
Cross Section Height (mm): 3.4
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 94.3
Inside Diameter (in): 3.71
Cross Section Height (in): 0.13
View More
Compatible Models for part number 7X-9373

ASPHALT PAVER

AP-1200

VIBRATORY COMPACTOR

CS-533 CB-434 CP-433C CS-563 CS-563C CP-533C CS-573 CP-563C CS-583 CS-533C CP-563 CS-433C CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert