Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7Y-1493: 15.15mm Outer Diameter Plastic Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
7Y-1493: 15.15mm Outer Diameter Plastic Spacer
7Y-1493: 15.15mm Outer Diameter Plastic Spacer

Cat® 8.70mm Internal Diameter Plastic Spacer used for Additional Stretch Length in Motor Less Final Drive

Brand: Cat

Product Images
7Y-1493: 15.15mm Outer Diameter Plastic Spacer
7Y-1493: 15.15mm Outer Diameter Plastic Spacer
7Y-1493: 15.15mm Outer Diameter Plastic Spacer
7Y-1493: 15.15mm Outer Diameter Plastic Spacer
7Y-1493: 15.15mm Outer Diameter Plastic Spacer

Cat® 8.70mm Internal Diameter Plastic Spacer used for Additional Stretch Length in Motor Less Final Drive

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Choose genuine Cat® parts to protect your revenue-generating equipment, and it's worth it.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Choose genuine Cat® parts to protect your revenue-generating equipment, and it's worth it.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Acetal Plastic
Material: Acetal Plastic
View More
Compatible Models
Compatible Models
Generator Set
3512
Undercarriage
OEMS
Hex Based Spl Solution
352F OEM
Front Shovel
5080385C5090B
Excavator
352F330 L345B II345B L345D L349F L349330-A L349F LXE349D L330D MH385C L330-A L349D2 L365C L349D2395MH3295352350375-A L352F-VG365C L MH385C L MH374F L374D L375-A390D390F374F345C L349E L350-A350-A L345B II MH365B II330C345D L VG390D L390F L3743101365B L385C FS345C MH349E L VG349D352F XE VG350 L330D L365C385B385C349E345B349F345C345D365B
Material Handler
MH3295
Mobile Hyd Power Unit
365C L349E L HVG345C385C385C L336F352FMHPU345C L390F
View More
Generator Set
3512
Warranty Information
Return Policy
Parts diagram for 7Y-1493
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-1493
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7Y-1493

Description:
Choose genuine Cat® parts to protect your revenue-generating equipment, and it's worth it.

View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7Y-1493
Material: Acetal Plastic
View More
Compatible Models for part number 7Y-1493

GENERATOR SET

3512

UNDERCARRIAGE

OEMS

HEX BASED SPL SOLUTION

352F OEM

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

352F 330 L 345B II 345B L 345D L 349F L 349 330-A L 349F LXE 349D L 330D MH 385C L 330-A L 349D2 L 365C L 349D2 395 MH3295 352 350 375-A L 352F-VG 365C L MH 385C L MH 374F L 374D L 375-A 390D 390F 374F 345C L 349E L 350-A 350-A L 345B II MH 365B II 330C 345D L VG 390D L 390F L 374 3101 365B L 385C FS 345C MH 349E L VG 349D 352F XE VG 350 L 330D L 365C 385B 385C 349E 345B 349F 345C 345D 365B

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

365C L 349E L HVG 345C 385C 385C L 336F 352FMHPU 345C L 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert