Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges8A-8580: Multi-Purpose Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges
8A-8580: Multi-Purpose Bucket Cutting Edge
8A-8580: Multi-Purpose Bucket Cutting Edge

Cat® 16 mm Bolt-On Multi-Purpose Bucket Cutting Edge

Brand: Cat

Product Images
8A-8580: Multi-Purpose Bucket Cutting Edge
8A-8580: Multi-Purpose Bucket Cutting Edge
8A-8580: Multi-Purpose Bucket Cutting Edge
8A-8580: Multi-Purpose Bucket Cutting Edge
8A-8580: Multi-Purpose Bucket Cutting Edge

Cat® 16 mm Bolt-On Multi-Purpose Bucket Cutting Edge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8A-85808A-8580
4T-29724T-2972
8A-85818A-8581
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8A-8580
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8A-8580

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.63
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 16
Width (mm): 203.2
End 1 Hole Spacing (mm): 152.4
End 2 Hole Spacing (in): 6
Attachment Method: Bolt-On
End Shape 2: Straight
End Shape 1: Straight
Width (in): 8
End 2 Hole Offset (in): 3.299
End 2 Hole Spacing (mm): 152.4
Hole Quantity: 4
Edge Length (in): 24.567
Edge Shape: Continuous
End 1 Hole Offset (in): 3.268
End 1 Hole Spacing (in): 6
Edge Length (mm): 624
End 1 Hole Offset (mm): 83
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 83.8
View More
Compatible Models for part number 8A-8580

EXCAVATOR

325B L 320C 322C 315C

BLADE

BLADE

MOTOR GRADER

14M-3 14M3

WHEEL LOADER

966M XE 924H 938K 924G 938M 930G 924K 926M 930H 966K 930K 966M 930M 950K 972K 962K 950M 972M 962M 980K 980M

View More
Related parts
4F-3656
4F-3656: 5/8-11 Thread 63.5mm Long Plow Bolt
Check Price
4F-3654
4F-3654: 5/8-11 Thread 50.8mm Long Plow Bolt
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert