Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-5383: Transmission Hydraulic Control Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-5383: Transmission Hydraulic Control Gasket Kit
8C-5383: Transmission Hydraulic Control Gasket Kit

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

fallback-image
8C-5383: Transmission Hydraulic Control Gasket Kit

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-RingQuantity: 2
8M-8544: 10.72mm Internal Diameter Rectangular Seal
8M-8544: 10.72mm Internal Diameter Rectangular SealQuantity: 2
8M-5127: 10.77mm Inside Diameter Seal-O-Ring
8M-5127: 10.77mm Inside Diameter Seal-O-RingQuantity: 7
1P-3704: 38.20mm Rectangular Rubber Seal
1P-3704: 38.20mm Rectangular Rubber SealQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 14
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 5
330-8196: 2.62 x 9.19mm 75A FKM O-Ring
330-8196: 2.62 x 9.19mm 75A FKM O-RingQuantity: 5
5P-6718: 3.53 x 18.64mm 75A FKM O-Ring
5P-6718: 3.53 x 18.64mm 75A FKM O-RingQuantity: 5
8S-5575: 25.17mm Bore Diameter Lip Seal
8S-5575: 25.17mm Bore Diameter Lip SealQuantity: 1
1S-9799: 3.53 x 36.09mm 70A VMQ O-Ring
1S-9799: 3.53 x 36.09mm 70A VMQ O-RingQuantity: 2
8M-8515: 2.6 X 33mm 70A VMQ O-Ring
8M-8515: 2.6 X 33mm 70A VMQ O-RingQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 2
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring Seal
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring SealQuantity: 6
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-RingQuantity: 1
6V-3683: 23.39mm Inside Diameter Seal-O-Ring
6V-3683: 23.39mm Inside Diameter Seal-O-RingQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 21
451-1493: 3.53 x 26.57mm 75A FKM O-Ring
451-1493: 3.53 x 26.57mm 75A FKM O-RingQuantity: 8
8M-5250: 5.28mm Inside Diameter Seal-O-Ring
8M-5250: 5.28mm Inside Diameter Seal-O-RingQuantity: 8
8M-4988: 3.5 X 25mm 70A VMQ O-Ring
8M-4988: 3.5 X 25mm 70A VMQ O-RingQuantity: 1
8M-8283: 2.6 X 22mm 70A VMQ O-Ring
8M-8283: 2.6 X 22mm 70A VMQ O-RingQuantity: 6
361-8205: 25.07mm Inside Diameter Seal-O-Ring
361-8205: 25.07mm Inside Diameter Seal-O-RingQuantity: 12
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
5H-6005: 2.62 x 10.77mm 75A NBR O-Ring
5H-6005: 2.62 x 10.77mm 75A NBR O-RingQuantity: 2
6T-5133: 0.8mm Thick Transmission Case Cover Gasket
6T-5133: 0.8mm Thick Transmission Case Cover GasketQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
7G-6373: 0.8mm Thick Cover Gasket
7G-6373: 0.8mm Thick Cover GasketQuantity: 1
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Description for part number 8C-5383

Description:This Transmission Gasket Kit contains all gaskets, seals, and o-rings needed to rebuild the hydraulic control during a transmission overhaul.Attributes:A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes. Recommended Application:All Applications

View More
Specifications for part number 8C-5383

We are still working on adding a specification for this part.

Compatible Models for part number 8C-5383

WHEEL TRACTOR

637E 631E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced