Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-6717: KIT-TRANSMISSION PARTS & CASE
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-6717: KIT-TRANSMISSION PARTS & CASE
8C-6717: KIT-TRANSMISSION PARTS & CASE

Transmission Gasket Kit - Parts & Case

Brand: Cat

fallback-image
Discontinued
8C-6717: KIT-TRANSMISSION PARTS & CASE
Contact your dealer for replacement options.

Transmission Gasket Kit - Parts & Case

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
7G-1594: 0.5mm Thick Cover Gasket
7G-1594: 0.5mm Thick Cover GasketQuantity: 1
3H-3451: 0.035" Thick Nut Lock Plate
3H-3451: 0.035" Thick Nut Lock PlateQuantity: 1
9W-3465: 0.8mm Thick Planetary Case Cover Gasket
9W-3465: 0.8mm Thick Planetary Case Cover GasketQuantity: 1
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
1S-9799: 3.53 x 36.09mm 70A VMQ O-Ring
1S-9799: 3.53 x 36.09mm 70A VMQ O-RingQuantity: 2
4J-0523: 3.53 x 44.04mm 90A NBR O-Ring
4J-0523: 3.53 x 44.04mm 90A NBR O-RingQuantity: 2
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Description for part number 8C-6717

Description:
This Transmission Gasket Kit contains all gaskets, seals, and o-rings needed to rebuild the parts and case during a transmission overhaul.

Attributes:
A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes.

Recommended Application:
All Applications

View More
Specifications for part number 8C-6717

We are still working on adding a specification for this part.

Compatible Models for part number 8C-6717

WHEEL TRACTOR

627E 627F 621F 621S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced