Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins8G-8331: Bucket Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
8G-8331: Bucket Linkage Pin
8G-8331: Bucket Linkage Pin

Cat® Linkage Pin 2.76" dia X 8.82" long

Brand: Cat

Product Images
8G-8331: Bucket Linkage Pin
8G-8331: Bucket Linkage Pin
8G-8331: Bucket Linkage Pin
8G-8331: Bucket Linkage Pin
8G-8331: Bucket Linkage Pin

Cat® Linkage Pin 2.76" dia X 8.82" long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8G-83318G-8331
7K-92087K-9208
7P-34667P-3466
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8G-8331
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8G-8331

Units of Measure

USMetric
Pin Type: Flag Pin
Material: Steel
Plating: Hard Chrome Plated
Pin Diameter (mm): 70
Pin Diameter (in): 2.76
Length (mm): 224
Length (in): 8.82
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 8G-8331

RIPPER

953B

TRACK LOADER

953B 953C 953D 953 953K

View More
Related parts
443-2971
443-2971: Bucket Control Linkage Pin
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert