Cat® O-Ring Seal for hydraulic tilt cylinder ensures a secure and leak-free seal between the tilt cylinder and its components
Brand: Cat
Product Images
8J-4386: 5.33 x 199.39mm 90A NBR O-Ring
Cat® O-Ring Seal for hydraulic tilt cylinder ensures a secure and leak-free seal between the tilt cylinder and its components
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 199.39
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9D10ND8LD10RD10T2D10TD10D9TD9RD9ND9 GC
Wheel Tractor
631G651E637G657E651657G
Ripper
1098
Wheel Tractor-Scraper
657651
Wheel Scraper
631G631D631E637E637G637D
Tractor
784C784B
Excavator
225245245D245B
Wheel Dozer
844854G844H844K
Bulldozer
8S8U9A9C9U9S9SU8A
Winch
59N59L58L58
View More
Track-Type Tractor
D9D10ND8LD10RD10T2D10TD10D9TD9RD9ND9 GC
Warranty Information
Return Policy
Parts diagram for 8J-4386
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8J-4386
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8J-4386
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 8J-4386
TRACK-TYPE TRACTOR
D9 D10N D8L D10R D10T2 D10T D10 D9T D9R D9N D9 GC
WHEEL TRACTOR
631G 651E 637G 657E 651 657G
RIPPER
10 9 8
WHEEL TRACTOR-SCRAPER
657 651
WHEEL SCRAPER
631G 631D 631E 637E 637G 637D
TRACTOR
784C 784B
EXCAVATOR
225 245 245D 245B
WHEEL DOZER
844 854G 844H 844K
BULLDOZER
8S 8U 9A 9C 9U 9S 9SU 8A
WINCH
59N 59L 58L 58
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.