HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-8382: 203.36mm Inner Diameter Head Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-8382: 203.36mm Inner Diameter Head Seal
8T-8382: 203.36mm Inner Diameter Head Seal
Head Seal
Brand: Cat
Product Images
8T-8382: 203.36mm Inner Diameter Head Seal
Head Seal
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.22
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5.5
Cross Section Height (mm): 2.2
Material: Urethane Rubber
Inside Diameter (mm): 203.4
Inside Diameter (in): 8.01
Cross Section Height (in): 0.09
Units of MeasureUSMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.22
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD9ND9D10ND9 GCD8LD10RD10T2D10T
Ripper
1098
Excavator
390D390F374F385C L245D245B390D L390F L395374F L374D L
Wheel Dozer
844844H854G844K
Material Handler
MH3295
Bulldozer
8S8U9U9SU8A
Mobile Hyd Power Unit
390F
Winch
59N59L5858L
View More
Track-Type Tractor
D9TD9RD9ND9D10ND9 GCD8LD10RD10T2D10T
Warranty Information
Return Policy
Parts diagram for 8T-8382
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-8382
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-8382
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.22
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5.5
Cross Section Height (mm): 2.2
Material: Urethane Rubber
Inside Diameter (mm): 203.4
Inside Diameter (in): 8.01
Cross Section Height (in): 0.09
View More
Compatible Models for part number 8T-8382
TRACK-TYPE TRACTOR
D9T D9R D9N D9 D10N D9 GC D8L D10R D10T2 D10T
RIPPER
10 9 8
EXCAVATOR
390D 390F 374F 385C L 245D 245B 390D L 390F L 395 374F L 374D L