Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets8S-2357: 9/16" Flank Drive Deep Well Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
8S-2357: 9/16" Flank Drive Deep Well Socket
8S-2357: 9/16" Flank Drive Deep Well Socket

Cat® Deep Well Socket is used to tighten or remove nuts and bolts, providing extended reach for deeper applications

Brand: Cat

Product Images
8S-2357: 9/16" Flank Drive Deep Well Socket
8S-2357: 9/16" Flank Drive Deep Well Socket

Cat® Deep Well Socket is used to tighten or remove nuts and bolts, providing extended reach for deeper applications

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8S-23578S-2357
214-6493214-6493
214-6492214-6492
View All Parts
DescriptionSpecifications
Specifications for part number 8S-2357

Units of Measure

USMetric
Length (mm): 60.45
Length (in): 2.38
Outer Diameter (mm): 19.56
Outer Diameter (in): 0.77
Hex Size (mm): 14.29
Hex Size (in): 9/16"
Square Drive (in): 3/8"
Weight (kg): 0.045
Weight (lb): 0.099
Material: Steel,Carbon Steel
Size (mm): 14.288, 9.525 drive
Size (in): 9/16, 3/8 drive
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert