Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsTools Boxes8S-5128: Storage Case Foam Block
Home
Workshop SuppliesToolsTools Boxes
8S-5128: Storage Case Foam Block
8S-5128: Storage Case Foam Block

Cat® Storage Case Foam Block securely cushions and organizes tools within a storage case with a convoluted design to protect tools from damage

Brand: Cat

Product Images
8S-5128: Storage Case Foam Block
8S-5128: Storage Case Foam Block

Cat® Storage Case Foam Block securely cushions and organizes tools within a storage case with a convoluted design to protect tools from damage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 8S-5128

Units of Measure

USMetric
Length (mm): 520.7
Length (in): 20.5
Width (mm): 50.8
Width (in): 2
Height (mm): 222.25
Height (in): 8.75
Weight (kg): 0.136
Weight (lb): 0.3
Color: Charcoal
Style: Convoluted
Material: Esterfoam - General Purpose,Ester Urethane Foam,Acoustical Insulation,Polyurethane Plastic
Thickness (in): 2.0
Thickness (mm): 50.8
Convoluted: Yes
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert