Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsTools Boxes6V-7145: 470mm Long Plastic Carrying Case
Home
Workshop SuppliesToolsTools Boxes
6V-7145: 470mm Long Plastic Carrying Case
6V-7145: 470mm Long Plastic Carrying Case

Cat® 470mm Long Plastic Carrying Case for communication adapter

Brand: Cat

Product Images
6V-7145: 470mm Long Plastic Carrying Case
6V-7145: 470mm Long Plastic Carrying Case

Cat® 470mm Long Plastic Carrying Case for communication adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-7145

Units of Measure

USMetric
Interior Length C (mm): 114
Depth (D) (Interior) (in): 1.38
Length (C) (Exterior) (mm): 127
Depth (E) (Interior) (in): 3.12
Length (B) (Exterior) (mm): 395
Material: Polyolefin Plastic,Polyethylene Plastic
Interior Length C (in): 4.50
Interior Depth E (mm): 79
Exterior Depth E (in): 3.31
Length (B) (Exterior) (in): 15.56
Handle Material: Yes
Length (C) (Exterior) (in): 5.00
Exterior Depth E (mm): 84
Exterior Length C (mm): 127
Exterior Length A (mm): 470
Exterior Length C (in): 5.00
Interior Length A (in): 17.00
Length (A) (Exterior) (in): 18.50
Exterior Length A (in): 18.50
Interior Depth D (in): 1.38
Length (A) (Exterior) (mm): 470
Depth (E) (Interior) (mm): 79
Interior Length A (mm): 432
Depth (D) (Exterior) (in): 1.70
Depth (E) (Exterior) (mm): 84
Depth (D) (Interior) (mm): 35
Length (A) (Interior) (mm): 432
Depth (D) (Exterior) (mm): 43
Length (C) (Interior) (in): 4.50
Interior Length B (mm): 330
Length (A) (Interior) (in): 17.00
Depth (E) (Exterior) (in): 3.31
Length (B) (Interior) (mm): 330
Depth (mm): 84
Interior Length B (in): 13.00
Number of Latches: Two
Interior Depth D (mm): 35
Exterior Depth D (in): 1.70
Length (C) (Interior) (mm): 114
Length (B) (Interior) (in): 13.00
Exterior Depth D (mm): 43
Color: Black
Exterior Length B (mm): 395
Exterior Length B (in): 15.56
Interior Depth E (in): 3.12
Length (mm): 470
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert