Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components8T-6356: 41.28mm Hexagonal Fluid Carrying Tee Adapter
Home
HydraulicsOther Hydraulic Components
8T-6356: 41.28mm Hexagonal Fluid Carrying Tee Adapter
8T-6356: 41.28mm Hexagonal Fluid Carrying Tee Adapter

Fluid Carrying Tee Adapter

Brand: Cat

Product Images
8T-6356: 41.28mm Hexagonal Fluid Carrying Tee Adapter
8T-6356: 41.28mm Hexagonal Fluid Carrying Tee Adapter

Fluid Carrying Tee Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
5K-9090
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
Check Price
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
238-5084
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
228-7093
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
Check Price
7M-8485
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert