Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components8T-7492: 45 mm Long Straight Adapters
Home
HydraulicsOther Hydraulic Components
8T-7492: 45 mm Long Straight Adapters
8T-7492: 45 mm Long Straight Adapters

Cat® Fuel Manifold 45 mm Long Straight Adapters(ORFS to STOR)

Brand: Cat

Product Images
8T-7492: 45 mm Long Straight Adapters
8T-7492: 45 mm Long Straight Adapters
8T-7492: 45 mm Long Straight Adapters
8T-7492: 45 mm Long Straight Adapters
8T-7492: 45 mm Long Straight Adapters

Cat® Fuel Manifold 45 mm Long Straight Adapters(ORFS to STOR)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
228-7105
228-7105: 2.1 x 19.4mm 90A FKM O-Ring
Check Price
6V-7970
6V-7970: 19.4mm Inside Diameter Seal-O-Ring
Check Price
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
294-9072
294-9072: 1.78 x 18.94mm 70A EPDM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert