Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components8T-7970: 1-1/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
HomeHydraulicsOther Hydraulic Components8T-7970: 1-1/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
8T-7970: 1-1/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter

Fluid Carrying Elbow Adapter (ORFS to STOR)

Brand: Cat

Product Images
8T-7970: 1-1/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
8T-7970: 1-1/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
8T-7970: 1-1/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
8T-7970: 1-1/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
8T-7970: 1-1/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter

Fluid Carrying Elbow Adapter (ORFS to STOR)

Brand: Cat

Warranty Information
Return Policy
Related parts
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring

Cat® O-Ring Seal for 1/16-12" STOR Connector End

Check Price
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring

Cat® part 5K-9090 o-ring face seal ensures a leak-free connection between the hydraulic hose and adapter.

Check Price
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring

Discover Cat's precision-engineered nitrile O-ring. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Check Price
415-2887: 1.78 x 23.66mm 70A EPDM O-Ring
415-2887: 1.78 x 23.66mm 70A EPDM O-Ring

Cat® O-Ring Seal for turbocharger water lines forms a reliable barrier, allowing the flow of coolant to cool the turbocharger

Check Price
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
228-7093: 1.78 x 23.66mm 90A FKM O-Ring

Cat® O-Ring Seal for engine oil filter base prevents oil leakage and ensures proper engine function

Check Price
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End

Check Price
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
5K-9090
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
415-2887
415-2887: 1.78 x 23.66mm 70A EPDM O-Ring
Check Price
228-7093
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced