To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8W-6598: Mounting A
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8W-6598: Mounting A
8W-6598: Mounting A
Mount Assembly
Brand: Cat
Product Images
8W-6598: Mounting A
Mount Assembly
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Head Outside Diameter (mm): 64.8
Pilot Outside Diameter (mm): 40
Mount Height (in): 2.43
Material: Carbon Steel
Head Outside Diameter (in): 2.55
Inside Diameter (mm): 17.5
Pad Height (mm): 22.9
Head Thickness (mm): 22.9
Head Thickness (in): 0.9
Pilot Outside Diameter (in): 1.57
Bonded Sleeve: Yes
Inside Diameter (in): 0.69
Pad Height (in): 0.9
Mount Height (mm): 61.7
Standard Bolt Size (mm): M16
Mount Type: Two-Piece - Non-Symmetric
Units of MeasureUSMetric
Head Outside Diameter (mm): 64.8
Pilot Outside Diameter (mm): 40
Mount Height (in): 2.43
View More
Compatible Models
Compatible Models
Motor Grader
14H NA16H NA14H14G16H16G
Wheel Loader
966 GC
View More
Motor Grader
14H NA16H NA14H14G16H16G
Warranty Information
Return Policy
Parts diagram for 8W-6598
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8W-6598
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8W-6598
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8W-6598
Units of Measure
USMetric
Head Outside Diameter (mm): 64.8
Pilot Outside Diameter (mm): 40
Mount Height (in): 2.43
Material: Carbon Steel
Head Outside Diameter (in): 2.55
Inside Diameter (mm): 17.5
Pad Height (mm): 22.9
Head Thickness (mm): 22.9
Head Thickness (in): 0.9
Pilot Outside Diameter (in): 1.57
Bonded Sleeve: Yes
Inside Diameter (in): 0.69
Pad Height (in): 0.9
Mount Height (mm): 61.7
Standard Bolt Size (mm): M16
Mount Type: Two-Piece - Non-Symmetric
View More
Compatible Models for part number 8W-6598
MOTOR GRADER
14H NA 16H NA 14H 14G 16H 16G
WHEEL LOADER
966 GC
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.