To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates8X-4089: 1160mm Long Mudguard Mount Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates8X-4089: 1160mm Long Mudguard Mount Plate
8X-4089: 1160mm Long Mudguard Mount Plate
Cat® 1160mm Long Steel Mudguard Mount Plate Used for Fender
Brand: Cat
Product Images
8X-4089: 1160mm Long Mudguard Mount Plate
Cat® 1160mm Long Steel Mudguard Mount Plate Used for Fender
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
A Mudguard Mount Plate is typically made of durable steel that is used to mount the mudguard of the fender which protects the components from mud, dirt, stones, debris, or other harmful objects. It is designed to fit the mudguard and to be bolted to the fender assembly. It is a sturdy and stable plate that can support heavy loads without bending or breaking.
Attributes: • Provided with 8 mounting holes to fit the fastener of size M10. • Provides a secure connection for mounting the mudguard. • High strength and wear resistance.
Applications: A Mudguard Mount Plate is used to hold and secure the mudguard with the fender.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Mudguard Mount Plate is typically made of durable steel that is used to mount the mudguard of the fender which protects the components from mud, dirt, stones, debris, or other harmful objects. It is designed to fit the mudguard and to be bolted to the fender assembly. It is a sturdy and stable plate that can support heavy loads without bending or breaking.
Attributes: • Provided with 8 mounting holes to fit the fastener of size M10. • Provides a secure connection for mounting the mudguard. • High strength and wear resistance.
Applications: A Mudguard Mount Plate is used to hold and secure the mudguard with the fender.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.48
Hole Size (mm): 12.2
Length (in): 45.67
Length (mm): 1160
Material: Steel,Carbon Steel
Thickness (in): 0.12
Thickness (mm): 3
Width (in): 0.98
Width (mm): 25
Units of MeasureUSMetric
Hole Size (in): 0.48
Hole Size (mm): 12.2
Length (in): 45.67
View More
Compatible Models
Compatible Models
Truck
793D
View More
Truck
793D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
A Mudguard Mount Plate is typically made of durable steel that is used to mount the mudguard of the fender which protects the components from mud, dirt, stones, debris, or other harmful objects. It is designed to fit the mudguard and to be bolted to the fender assembly. It is a sturdy and stable plate that can support heavy loads without bending or breaking.
Attributes: • Provided with 8 mounting holes to fit the fastener of size M10. • Provides a secure connection for mounting the mudguard. • High strength and wear resistance.
Applications: A Mudguard Mount Plate is used to hold and secure the mudguard with the fender.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8X-4089
Units of Measure
USMetric
Hole Size (in): 0.48
Hole Size (mm): 12.2
Length (in): 45.67
Length (mm): 1160
Material: Steel,Carbon Steel
Thickness (in): 0.12
Thickness (mm): 3
Width (in): 0.98
Width (mm): 25
View More
Compatible Models for part number 8X-4089
TRUCK
793D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.