Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Belts8Y-4030: Belt Assembly-Seat
Home
CabsCab InteriorCab Seats & ComponentsSeat Belts
8Y-4030: Belt Assembly-Seat
8Y-4030: Belt Assembly-Seat

Cat® Seat Belt Assembly (Adjustable)

Brand: Cat

Product Images
8Y-4030: Belt Assembly-Seat
8Y-4030: Belt Assembly-Seat
8Y-4030: Belt Assembly-Seat
8Y-4030: Belt Assembly-Seat
8Y-4030: Belt Assembly-Seat

Cat® Seat Belt Assembly (Adjustable)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8Y-4030
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8Y-4030

Units of Measure

USMetric
Belt Length (in): 55.98
Belt Width (in): 3
Belt Length (mm): 1,422
Belt Width (mm): 76.2
View More
Compatible Models for part number 8Y-4030

INTEGRATED TOOLCARRIER

IT18F IT18B IT12 IT18 IT12B IT14F IT14B IT28B

WHEEL TRACTOR-SCRAPER

613G

MATERIAL HANDLER

M325D MH M325D L MH

WINCH

57H 56H 53 56

MOTOR GRADER

120H 120G 120K 135H 160 140K 140H 140G 16G 130G 140 14G 12H 12G 12K 120 160K 160H 160G 140 GC

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G2 LGP D6H II D3C II D4H III D3C III D4C III D3G D5H XL D5C III D4G D4H D4E D5B D5C D5M D5N D5H D5G D6D D7G2 D6R D6M D6N D6H D7R D7G D7H D8R D8L D8N D9R D9N D6G2 XL D4H XL D4C II D10N D11N

WHEEL SKIDDER

525 518 515 545 518C 530B 508 535C 535B 545C 528B 525C 525B

ASPHALT PAVER

BG-2455C AP-800 BG-240C AP-900B AP-1000B AP-1050B AP-650B AP-800D AP-800C AP-800B BG-230 AP-1050 BG-260C AP-1055B AP-1000 BG-225C BG-230D BG-245C

PIPELAYER

578 561N 561M 572R 583R 589

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

EXCAVATOR

215D 225D 219D 229D E120B 313B 231D E70B M325D MH E110B 235C 235D 245D 245B M312 M315 M318 M325D L MH M320

VIBRATORY COMPACTOR

CS-431C CS-573 CP-533D CP-533C CS-583 CP-533E CS-433C CB-224B CS-323 CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CS-423E CP-563 CP-323 CB-214B CS-533C CS-533D CS-533E CB-434 CP-563C CB-534 CP-533 CB-614 CS-563C

WHEEL TRACTOR

633E II 651E 631E 631G 623G 623H 623E 623F 657E 621E 621F 657G 621G 621H 627G 627H 627E 627F 637G 637E

HYDRAULIC CONTROL

143 140

TRACK LOADER

933C 963 931C II 973 939 933 943 939C 953 935C II

SOIL COMPACTOR

825C 815B

EJECTOR TRUCK

740 730

BACKHOE LOADER

416 426 428 438 436 446 428B 416B

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

826C 816B

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

918F 960F 950B 950E 950F 994 916 988B 926 936 966D 966F 966E G936 950B/950E 936E 936F 980C 992C 980F 926E 938F 970F 950F II

TELEHANDLER

RT80 RT60 RT50 RTC60 RT100 RT50SA

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D20D D30D D250E II D300E D300D D250E D250D D400D D25D D350D 725 D40D 740 730 735 OEM 735 D300E II

RIPPER

11 3 7 6 4 8

WHEELED EXCAVATOR

M325C MH M322D MH M318D M318C M324D2 MH M318D MH M330D M322D2 M322D M322C M318C MH M315C M315D M316C M316D M320D2 M313C M313D M322D2 MH

WHEEL SCRAPER

621E 657E

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

TRUCK

785 789 793 793B 793C 785B 777B 789B 772 770 769C

LOGGER

227

TRACTOR

776B 768C 772B 784B

BULLDOZER

7SU 6SU 11SU 7S LGP 8U 6 D5C PATLGP 6A 6S 11U 7A 7S 7U 8A 5A PAT 8SU D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert