Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance8Y-5957: CUSHION KIT-SEAT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
8Y-5957: CUSHION KIT-SEAT
8Y-5957: CUSHION KIT-SEAT

Cat® Seat Cushion Kit

Brand: Cat

Product Images
8Y-5957: CUSHION KIT-SEAT
8Y-5957: CUSHION KIT-SEAT

Cat® Seat Cushion Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8Y-5958: Seat Cushion Assembly
8Y-5958: Seat Cushion AssemblyQuantity: 1
8Y-5947: Ratchet Clip Fastener
8Y-5947: Ratchet Clip FastenerQuantity: 2
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 8Y-5957

We are still working on adding a specification for this part.

Compatible Models for part number 8Y-5957

INTEGRATED TOOLCARRIER

IT18F IT28F

TRACK LOADER

973 963B 953B 953C 939

SOIL COMPACTOR

825G 825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C 826G

WINCH

59N 59L 58L 57H 56H

MOTOR GRADER

12H 120H 160H 16H NA 135H 160H NA 12H NA 163H 135H NA 14H NA 163H NA 140H 120H NA 16H 140H NA 143H 14H

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

WHEEL LOADER

966F II 918F 960F 972G 988F II 950G 950F 962G 936F 988F 980C 980F 980G 928F 966F 966G 970F 980F II 950F II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D8R D8L D8N D9R D9L D9N D4H III D4H XL D3C III D4C III D10N D4H D10R D11N D5M D5H D6R D6M D6H

ARTICULATED TRUCK

D25D

RIPPER

953B 7 6 5 9 8 D5

PIPELAYER

572R II 572R

BULLDOZER

5P 5S 7SU 6A 6S 7S 6SU 7S LGP 8A 8U 9U 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert