Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance8Y-5960: CUSHION KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
8Y-5960: CUSHION KIT
8Y-5960: CUSHION KIT

Cat® Backrest Cushion Kit (Vinyl)

Brand: Cat

Product Images
8Y-5960: CUSHION KIT
8Y-5960: CUSHION KIT

Cat® Backrest Cushion Kit (Vinyl)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8Y-5961: Bkrst Cushion Assembly
8Y-5961: Bkrst Cushion AssemblyQuantity: 1
8Y-5947: Ratchet Clip Fastener
8Y-5947: Ratchet Clip FastenerQuantity: 2
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 8Y-5960

We are still working on adding a specification for this part.

Compatible Models for part number 8Y-5960

INTEGRATED TOOLCARRIER

IT18F IT28F

TRACK LOADER

953B 953C 939 973 963B

SOIL COMPACTOR

825G 825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C 826G

WINCH

59N 59L 58L 57H 56H

MOTOR GRADER

12H NA 12H 120H 163H 135H NA 14H NA 160H 163H NA 140H 120H NA 16H 140H NA 16H NA 143H 135H 160H NA 14H

TRACK SKIDDER

D4HTSK II D5HTSK II D4HTSK III

WHEEL LOADER

966F II 918F 936F 988F 960F 972G 980C 980F 980G 988F II 928F 966F 966G 950G 950F 962G 970F 980F II 950F II

TRACK-TYPE TRACTOR

D6H XL D7R D4C III D6H XR D7H D10N D8R D4H D8L D10R D8N D11N D5M D9R D5H D9L D9N D4H III D6R D6M D6H D4H XL D3C III

ARTICULATED TRUCK

D25D

RIPPER

953B 7 6 9 8

BULLDOZER

8U 9U 9SU 7SU 6A 6S 7S 6SU 8SU 7S LGP 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert