Cat® Vinyl and Lumbar Seats for Track Type Loaders and Skidders Cabins
Brand: Cat
Product Images
8Y-5976: Basic Suspension Seat
Cat® Vinyl and Lumbar Seats for Track Type Loaders and Skidders Cabins
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
The Basic Suspension Seat is to enhance the comfort, ergonomic support, and well-being of operators. The seat suspension aims to provide operators with an optimal seating experience that mitigates discomfort, reduces fatigue, and ultimately contributes to heightened productivity. It has suspension that ensures that shocks, jolts, and vibrations experienced during vehicle operation are absorbed effectively, resulting in a smoother and more controlled ride.
Attributes: • Not service separately • Ergonomic design for optimal body support • Vibration reduction technology for smoother rides • Alleviates discomfort and reduces operator fatigue
Applications: This Basic Suspension Seat offers adjustable suspension, ergonomic design, and vibration reduction to the operator seat.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Basic Suspension Seat is to enhance the comfort, ergonomic support, and well-being of operators. The seat suspension aims to provide operators with an optimal seating experience that mitigates discomfort, reduces fatigue, and ultimately contributes to heightened productivity. It has suspension that ensures that shocks, jolts, and vibrations experienced during vehicle operation are absorbed effectively, resulting in a smoother and more controlled ride.
Attributes: • Not service separately • Ergonomic design for optimal body support • Vibration reduction technology for smoother rides • Alleviates discomfort and reduces operator fatigue
Applications: This Basic Suspension Seat offers adjustable suspension, ergonomic design, and vibration reduction to the operator seat.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
We are still working on adding a specification for this part.
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD7RD4C IIID6H XRD7HD5H XLD10ND5C IIID8RD4HD10RD8ND11ND5MD9RD11RD5HD9ND4H IIID6RD6MD6HD4H XLD3C III
Ripper
D5953B76598
Pipelayer
561M572R
Track Loader
933C953B973C953C939933973963B963C939C
Wheel Dozer
834B
Bulldozer
8U9U5P5S9SU7SU6A6S7S6SU8SU7S LGP8A
Winch
59N59L58L57H56H
Track Skidder
D4HTSK IID5HTSK IID4HTSK III
Wheel Loader
966F II988F960F980F988F II966F950F970F950F II
View More
Track-Type Tractor
D6H XLD7RD4C IIID6H XRD7HD5H XLD10ND5C IIID8RD4HD10RD8ND11ND5MD9RD11RD5HD9ND4H IIID6RD6MD6HD4H XLD3C III
Warranty Information
Return Policy
Parts diagram for 8Y-5976
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8Y-5976
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8Y-5976
The Basic Suspension Seat is to enhance the comfort, ergonomic support, and well-being of operators. The seat suspension aims to provide operators with an optimal seating experience that mitigates discomfort, reduces fatigue, and ultimately contributes to heightened productivity. It has suspension that ensures that shocks, jolts, and vibrations experienced during vehicle operation are absorbed effectively, resulting in a smoother and more controlled ride.
Attributes: • Not service separately • Ergonomic design for optimal body support • Vibration reduction technology for smoother rides • Alleviates discomfort and reduces operator fatigue
Applications: This Basic Suspension Seat offers adjustable suspension, ergonomic design, and vibration reduction to the operator seat.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8Y-5976
We are still working on adding a specification for this part.
Compatible Models for part number 8Y-5976
TRACK-TYPE TRACTOR
D6H XL D7R D4C III D6H XR D7H D5H XL D10N D5C III D8R D4H D10R D8N D11N D5M D9R D11R D5H D9N D4H III D6R D6M D6H D4H XL D3C III
RIPPER
D5 953B 7 6 5 9 8
PIPELAYER
561M 572R
TRACK LOADER
933C 953B 973C 953C 939 933 973 963B 963C 939C
WHEEL DOZER
834B
BULLDOZER
8U 9U 5P 5S 9SU 7SU 6A 6S 7S 6SU 8SU 7S LGP 8A
WINCH
59N 59L 58L 57H 56H
TRACK SKIDDER
D4HTSK II D5HTSK II D4HTSK III
WHEEL LOADER
966F II 988F 960F 980F 988F II 966F 950F 970F 950F II