Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 9K-0803
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9K-0803
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9K-0803
Units of Measure
USMetric
Type: Straight Sleeve
Material: Low Alloy Steel,Steel
Inside Diameter (mm): 108
Outside Diameter (mm): 133
Overall Length (mm): 34
Grease Passage: No grease hole in bearing
Inside Diameter (in): 4.25
Outside Diameter (in): 5.25
Overall Length (in): 1.35
View More
Compatible Models for part number 9K-0803
UNDERGROUND ART TRUCK
AE40 II AD45 AD55 AE40 AD40
LOAD HAUL DUMP
R2900 R2900G R1700
LOAD, HAUL, DUMP
R1700K
WHEEL DOZER
834G
BULLDOZER
834U 834S
LANDFILL COMPACTOR
836
WHEEL LOADER
988B 988G
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9K-0803
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9K-0803
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9K-0803
Units of Measure
USMetric
Type: Straight Sleeve
Material: Low Alloy Steel,Steel
Inside Diameter (mm): 108
Outside Diameter (mm): 133
Overall Length (mm): 34
Grease Passage: No grease hole in bearing
Inside Diameter (in): 4.25
Outside Diameter (in): 5.25
Overall Length (in): 1.35
View More
Compatible Models for part number 9K-0803
UNDERGROUND ART TRUCK
AE40 II AD45 AD55 AE40 AD40
LOAD HAUL DUMP
R2900 R2900G R1700
LOAD, HAUL, DUMP
R1700K
WHEEL DOZER
834G
BULLDOZER
834U 834S
LANDFILL COMPACTOR
836
WHEEL LOADER
988B 988G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.