To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainBrakes & ComponentsOther Brake Components9R-3173: Bolt-Flange Head
Home
DrivetrainBrakes & ComponentsOther Brake Components9R-3173: Bolt-Flange Head
9R-3173: Bolt-Flange Head
Cat® Flange Head Bolt (Self-Locking)
Brand: Cat
Product Images
9R-3173: Bolt-Flange Head
Cat® Flange Head Bolt (Self-Locking)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 2.165
Bolt Length (mm): 55
Bolt Type: Hex Flange Head
Coating: Oil with Corrosion Inhibitor
Head Diameter (mm): 28.6
Grip Length (in): 0.433
Hex Size (mm): 18
Grip Length (mm): 11
Head Diameter (in): 1.125
Hex Size (in): 0.708
Hand of Thread: RH
Material: Coating Fluid,Alloy Steel,Carbon Steel
Class or Grade: ISO 898-1 Class 12.9
Locking Feature: Serrated Face
Thread Size (dia x pitch) (mm): M14x2
Units of MeasureUSMetric
Bolt Length (in): 2.165
Bolt Length (mm): 55
Bolt Type: Hex Flange Head
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322CM318C MH
Excavator
M318M320
Backhoe Loader
426446D416438428446B446436426B436B428B416B438B
View More
Wheeled Excavator
M322CM318C MH
Warranty Information
Return Policy
Parts diagram for 9R-3173
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-3173
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9R-3173
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.