Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9R-5437: M52 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9R-5437: M52 ID Steel Flat Washer
9R-5437: M52 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
9R-5437: M52 ID Steel Flat Washer
9R-5437: M52 ID Steel Flat Washer
9R-5437: M52 ID Steel Flat Washer
9R-5437: M52 ID Steel Flat Washer
9R-5437: M52 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-5437

Units of Measure

USMetric
Outer Diameter (mm): 90.0
Inside Diameter (mm): 56.0
Outside Diameter (mm): 90.0
Outer Diameter (in): 3.543
Thickness (mm): 2.0
Thickness (in): 0.079
Inside Diameter (in): 2.205
Coating: Zinc
Outside Diameter (in): 3.543
Material: SOFT STEEL,Carbon Steel,Alloy Zinc
Washer Type: Flat
View More
Compatible Models for part number 9R-5437

BACKHOE LOADER

434 450 444F2 424B2 426 F2 424D 426 424B 420D 442D 444F 444 424 432D 434F 440 428D 438C 416D 438D 428B 428C 438B 424B HD 434F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced