Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home9S-2242: RACE&ROLLER
Home9S-2242: RACE&ROLLER
9S-2242: RACE&ROLLER

Cat® Cylindrical Roller Bearing (Inner Race)

Brand: Cat

fallback-image
9S-2242: RACE&ROLLER

Cat® Cylindrical Roller Bearing (Inner Race)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Specifications
Specifications
Material: Alloy Steel
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Generator
SR4
Wheel Tractor
650B666623B651B660B621B633C657B633D627621623627B637631D631C641637D651641B657666B
Hydraulic Control
183B
Vehicular Engine
D346D348D349
Track Loader
951C951B983941B977K977L955K955L941
Soil Compactor
825B815
Wheel Dozer
834824B814
Landfill Compactor
816826B
Motor Grader
12G120G1612012F140G16G130G14014G14E
Wheel Loader
980988992920980B992B930966C950
Wheel Skidder
518528
Track-Type Tractor
D7FD7GD5D8KD8HD9GD9HD4DD4ED5BD6CD6D
Engine - Machine
3408
Ripper
8D
Marine Engine
D353ED353CD353DD379AD379BD399D342CD330CD333C33043306D349D346D348D398AD398BD342D343
Pipelayer
572F572G583K571G571F594H594561C
Industrial Engine
33043306D333CD342D348D349D34634063408BD353CD353ED353DD342CD330C
Truck
769773777769B
Wheel Scraper
627637B627B637
Tractor
772776768B
Excavator
225235215245
Bulldozer
8S
Ripper Scarifier
12G130G140G
View More
Generator
SR4
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-2242
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9S-2242

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Specifications for part number 9S-2242
Material: Alloy Steel
View More
Compatible Models for part number 9S-2242

GENERATOR

SR4

WHEEL TRACTOR

650B 666 623B 651B 660B 621B 633C 657B 633D 627 621 623 627B 637 631D 631C 641 637D 651 641B 657 666B

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

951C 951B 983 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

825B 815

WHEEL DOZER

834 824B 814

LANDFILL COMPACTOR

816 826B

MOTOR GRADER

12G 120G 16 120 12F 140G 16G 130G 140 14G 14E

WHEEL LOADER

980 988 992 920 980B 992B 930 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D8K D8H D9G D9H D4D D4E D5B D6C D6D

ENGINE - MACHINE

3408

RIPPER

8D

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D342C D330C D333C 3304 3306 D349 D346 D348 D398A D398B D342 D343

PIPELAYER

572F 572G 583K 571G 571F 594H 594 561C

INDUSTRIAL ENGINE

3304 3306 D333C D342 D348 D349 D346 3406 3408B D353C D353E D353D D342C D330C

TRUCK

769 773 777 769B

WHEEL SCRAPER

627 637B 627B 637

TRACTOR

772 776 768B

EXCAVATOR

225 235 215 245

BULLDOZER

8S

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert