Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits9S-6387: Torque Converter Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
9S-6387: Torque Converter Gasket Kit
9S-6387: Torque Converter Gasket Kit

Torque Converter Gasket Kit

Brand: Cat

fallback-image
Discontinued
9S-6387: Torque Converter Gasket Kit
Contact your dealer for replacement options.

Torque Converter Gasket Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

8F-8882: 66.27mm Inner Diameter Seal O Ring
8F-8882: 66.27mm Inner Diameter Seal O RingQuantity: 2
5K-1770: 94.84mm Inside Diameter Seal-O-Ring
5K-1770: 94.84mm Inside Diameter Seal-O-RingQuantity: 1
8M-5248: 3.53 x 28.17mm 70A VMQ O-Ring
8M-5248: 3.53 x 28.17mm 70A VMQ O-RingQuantity: 1
4F-7391: 32.92mm Inner Diameter Seal O Ring
4F-7391: 32.92mm Inner Diameter Seal O RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
2H-3928: 107.54mm Inner Diameter O-Ring Seal
2H-3928: 107.54mm Inner Diameter O-Ring SealQuantity: 1
8M-4988: 3.5 X 25mm 70A VMQ O-Ring
8M-4988: 3.5 X 25mm 70A VMQ O-RingQuantity: 1
8M-5249: 3.53 x 34.52mm 70A VMQ O-Ring
8M-5249: 3.53 x 34.52mm 70A VMQ O-RingQuantity: 2
5H-3252: 145.64mm Inside Diameter Seal-O-Ring
5H-3252: 145.64mm Inside Diameter Seal-O-RingQuantity: 3
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
7S-8561: 3.53 x 405.26mm 75A NBR O-Ring
7S-8561: 3.53 x 405.26mm 75A NBR O-RingQuantity: 1
8M-5254: 3.53 x 31.34mm 70A VMQ O-Ring
8M-5254: 3.53 x 31.34mm 70A VMQ O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
5M-6200: 405.3mm Inside Diameter Seal-O-Ring
5M-6200: 405.3mm Inside Diameter Seal-O-RingQuantity: 1
8M-4443: 3.53 x 44.04mm 70A VMQ O-Ring
8M-4443: 3.53 x 44.04mm 70A VMQ O-RingQuantity: 4
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 9S-6387

We are still working on adding a specification for this part.

Compatible Models for part number 9S-6387

WHEEL LOADER

920 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert