Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions9U-5006: Torque Wrench
Home
Workshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions
9U-5006: Torque Wrench
9U-5006: Torque Wrench

Cat® Torque Wrench for the final drive ensures correct tightening, preventing damage

Brand: Cat

Product Images
9U-5006: Torque Wrench
9U-5006: Torque Wrench

Cat® Torque Wrench for the final drive ensures correct tightening, preventing damage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 9U-5006

Units of Measure

USMetric
Max. Torque Range (N-m): 339.3
Minimum Torque Range (ft-lb): 30.0
Length (in): 21.25
Torque Range (ft-lb): 30 to 250
Overall Length (in): 21.25
Style: B
Accuracy: 6%
Material Description: Steel
Notes: Case Included
Torque Range (N-m): 41 to 339
Increments (N-m): 1
Head Type: Fixed Ratchet
Max. Torque Range (ft-lb): 250.3
Minimum Torque Range (N-m): 40.7
Increments (ft-lb): 1
Overall Length (mm): 540
Drive (in): 1/2
Length (mm): 539.6
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert