Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions9U-5007: Torque Wrench
Home
Workshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions
9U-5007: Torque Wrench
9U-5007: Torque Wrench

Cat® Torque Wrench ensures safe and reliable tightening with precision, an important tool for accuracy and equipment integrity

Brand: Cat

Product Images
9U-5007: Torque Wrench
9U-5007: Torque Wrench

Cat® Torque Wrench ensures safe and reliable tightening with precision, an important tool for accuracy and equipment integrity

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 9U-5007

Units of Measure

USMetric
Weight (kg): 5.135
Weight (lb): 11.321
Length (mm): 1,092.2
Length (in): 43
Material: Steel
Drive (in): 0.75
Max. Torque Range (N-m): 814.2
Minimum Torque Range (ft-lb): 100.1
Torque Range (ft-lb): 100 to 600
Overall Length (in): 45
Style: B
Material Description: Steel
Accuracy: 6%
Notes: Case Included
Torque Range (N-m): 135 to 813
Head Type: Fixed Ratchet
Increments (N-m): 7
Minimum Torque Range (N-m): 135.7
Max. Torque Range (ft-lb): 600.5
Increments (ft-lb): 5
Overall Length (mm): 1,143
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert