Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products9U-5137: Fuel Injector Magnetic Timing Fixture
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
9U-5137: Fuel Injector Magnetic Timing Fixture
9U-5137: Fuel Injector Magnetic Timing Fixture

Cat® Fuel Injector Magnetic Timing Fixture helps ensure that injectors are adjusted accurately and consistently for proper engine performance

Brand: Cat

fallback-image
9U-5137: Fuel Injector Magnetic Timing Fixture

Cat® Fuel Injector Magnetic Timing Fixture helps ensure that injectors are adjusted accurately and consistently for proper engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Fuel Injector Magnetic Timing Fixture securely attaches to the injector housing, providing a stable and reliable platform for the dial indicator. It allows for quick and easy attachment to the injector housing, making it convenient to set up and use during maintenance or adjustment procedures.

Attributes:
• Helps operators secure a dial indicator in place to precisely gauge the timing of the fuel injector about the engine's combustion cycle
• Streamlines the process of setting fuel injector timing, saving time during maintenance procedures

Applications:
The Fuel Injector Magnetic Timing Fixture provides a strong magnetic hold that ensures that the connected parts remain securely in place to measure and adjust the timing of the fuel injectors.

The Fuel Injector Magnetic Timing Fixture securely attaches to the injector housing, providing a stable and reliable platform for the dial indicator. It allows for quick and easy attachment to the injector housing, making it convenient to set up and use during maintenance or adjustment procedures.

Attributes:
• Helps operators secure a dial indicator in place to precisely gauge the timing of the fuel injector about the engine's combustion cycle
• Streamlines the process of setting fuel injector timing, saving time during maintenance procedures

Applications:
The Fuel Injector Magnetic Timing Fixture provides a strong magnetic hold that ensures that the connected parts remain securely in place to measure and adjust the timing of the fuel injectors.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.286
Weight (lb): 0.63
Material: Alloy Aluminum
Units of MeasureUSMetric
Weight (kg): 0.286
Weight (lb): 0.63
Material: Alloy Aluminum
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 9U-5137

The Fuel Injector Magnetic Timing Fixture securely attaches to the injector housing, providing a stable and reliable platform for the dial indicator. It allows for quick and easy attachment to the injector housing, making it convenient to set up and use during maintenance or adjustment procedures.

Attributes:
• Helps operators secure a dial indicator in place to precisely gauge the timing of the fuel injector about the engine's combustion cycle
• Streamlines the process of setting fuel injector timing, saving time during maintenance procedures

Applications:
The Fuel Injector Magnetic Timing Fixture provides a strong magnetic hold that ensures that the connected parts remain securely in place to measure and adjust the timing of the fuel injectors.

View More
Specifications for part number 9U-5137

Units of Measure

USMetric
Weight (kg): 0.286
Weight (lb): 0.63
Material: Alloy Aluminum
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert