Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesTools9U-5132: Fuel System Setting Timing Tool
Home
Workshop SuppliesTools
9U-5132: Fuel System Setting Timing Tool
9U-5132: Fuel System Setting Timing Tool

Cat® Fuel System Setting Timing Tool ensures accurate alignment and calibration of fuel system components, optimizing engine performance

Brand: Cat

fallback-image
9U-5132: Fuel System Setting Timing Tool

Cat® Fuel System Setting Timing Tool ensures accurate alignment and calibration of fuel system components, optimizing engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Fuel System Setting Timing Tool is used to achieve accurate synchronization of fuel system components. It ensures that the fuel injectors and pump are aligned correctly with the engine’s timing, for maintaining engine performance and fuel efficiency. Accurate calibration helps prevent engine knock, reduces emissions, and improves overall operational smoothness. It plays a necessary role in both routine maintenance and troubleshooting to ensure the engine operates at peak efficiency.

Attributes:.
• Provides a comprehensive solution for timing adjustments.
• Ensures accurate timing adjustments for improved engine efficiency.
• Optimizes engine performance through accurate calibration.

Applications:
The Fuel System Setting Timing Tool is used in the fuel system of the equipment employed during maintenance to set the timing of fuel injectors and pumps accurately.

The Fuel System Setting Timing Tool is used to achieve accurate synchronization of fuel system components. It ensures that the fuel injectors and pump are aligned correctly with the engine’s timing, for maintaining engine performance and fuel efficiency. Accurate calibration helps prevent engine knock, reduces emissions, and improves overall operational smoothness. It plays a necessary role in both routine maintenance and troubleshooting to ensure the engine operates at peak efficiency.

Attributes:.
• Provides a comprehensive solution for timing adjustments.
• Ensures accurate timing adjustments for improved engine efficiency.
• Optimizes engine performance through accurate calibration.

Applications:
The Fuel System Setting Timing Tool is used in the fuel system of the equipment employed during maintenance to set the timing of fuel injectors and pumps accurately.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 3.71
Weight (lb): 8.179
Units of MeasureUSMetric
Weight (kg): 3.71
Weight (lb): 8.179
View More
Compatible Models
Compatible Models
Generator Set
3508B
View More
Generator Set
3508B
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 9U-5132

The Fuel System Setting Timing Tool is used to achieve accurate synchronization of fuel system components. It ensures that the fuel injectors and pump are aligned correctly with the engine’s timing, for maintaining engine performance and fuel efficiency. Accurate calibration helps prevent engine knock, reduces emissions, and improves overall operational smoothness. It plays a necessary role in both routine maintenance and troubleshooting to ensure the engine operates at peak efficiency.

Attributes:.
• Provides a comprehensive solution for timing adjustments.
• Ensures accurate timing adjustments for improved engine efficiency.
• Optimizes engine performance through accurate calibration.

Applications:
The Fuel System Setting Timing Tool is used in the fuel system of the equipment employed during maintenance to set the timing of fuel injectors and pumps accurately.

View More
Specifications for part number 9U-5132

Units of Measure

USMetric
Weight (kg): 3.71
Weight (lb): 8.179
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert