Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets9U-6133: 19mm 12 Point Universal Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets9U-6133: 19mm 12 Point Universal Socket
9U-6133: 19mm 12 Point Universal Socket

Cat® 12 Point Universal Socket removes and installs fuel injection pump by engaging fasteners with 12-point, ensuring a firm grip, and reducing slippage

Brand: Cat

Product Images
9U-6133: 19mm 12 Point Universal Socket
9U-6133: 19mm 12 Point Universal Socket
9U-6133: 19mm 12 Point Universal Socket

Cat® 12 Point Universal Socket removes and installs fuel injection pump by engaging fasteners with 12-point, ensuring a firm grip, and reducing slippage

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 9U-6133

Units of Measure

USMetric
Weight (kg): 0.068
Weight (lb): 0.15
Length (mm): 52.5
Length (in): 2.067
Hex Size (mm): 19.0
Hex Size (in): 0.748
Material: Steel,Carbon Steel
Square Drive (in): 3/8"
Size (mm): 19.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced