Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets9U-6533: Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
9U-6533: Socket
9U-6533: Socket

Cat® Impact Socket (30 mm Hex)(3/4 in Drive)

Brand: Cat

Product Images
9U-6533: Socket
9U-6533: Socket

Cat® Impact Socket (30 mm Hex)(3/4 in Drive)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 9U-6533

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 45.9
Length (mm): 57.2
Hex Size (mm): 30
Drive (mm): 19.05
Outside Diameter (in): 1.81
Length (in): 2.25
Hex Size (in): 1.18
Drive (in): 3/4
Material: Carbon Steel
Size (mm): 30.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert