Cat® 6-Point Impact Socket provides a secure grip on the fasteners, ensuring efficient torque transfer and reducing slippage during impact operation
Brand: Cat
Product Images
9U-6537: 34mm Hexagon 6-Point Impact Socket
Cat® 6-Point Impact Socket provides a secure grip on the fasteners, ensuring efficient torque transfer and reducing slippage during impact operation
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
The 6-Point Impact Socket is used for the impact tools, offering superior durability and performance. Its hexagonal shape allows for a secure grip on nuts and bolts, reducing the stripping and rounding. The standard length of the socket is optimized for both access and torque applications. The black oxide finish enhances resistance to corrosion and wear, extending the tool's lifespan. The sockets used are tailored for high-torque impact applications.
Attributes: • Compatible with standard 3/4 inch square drive size for impact tools. • Standard length socket. • Used to handle high-torque applications without deformation. • Ensures a secure fit to reduce the risk of fastener damage. • Provides excellent gripping power for reliable fastening.
Applications: The 6-Point Impact Socket is used in conjunction with impact wrenches to handle hexagonal fasteners on equipment components, ensuring efficient maintenance and assembly operations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The 6-Point Impact Socket is used for the impact tools, offering superior durability and performance. Its hexagonal shape allows for a secure grip on nuts and bolts, reducing the stripping and rounding. The standard length of the socket is optimized for both access and torque applications. The black oxide finish enhances resistance to corrosion and wear, extending the tool's lifespan. The sockets used are tailored for high-torque impact applications.
Attributes: • Compatible with standard 3/4 inch square drive size for impact tools. • Standard length socket. • Used to handle high-torque applications without deformation. • Ensures a secure fit to reduce the risk of fastener damage. • Provides excellent gripping power for reliable fastening.
Applications: The 6-Point Impact Socket is used in conjunction with impact wrenches to handle hexagonal fasteners on equipment components, ensuring efficient maintenance and assembly operations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hex Size (mm): 34
Hex Size (in): 1.339
Length (in): 2.1
Material: Carbon Steel
Size (mm): 34.0
Length (mm): 54.0
Units of MeasureUSMetric
Hex Size (mm): 34
Hex Size (in): 1.339
Length (in): 2.1
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
The 6-Point Impact Socket is used for the impact tools, offering superior durability and performance. Its hexagonal shape allows for a secure grip on nuts and bolts, reducing the stripping and rounding. The standard length of the socket is optimized for both access and torque applications. The black oxide finish enhances resistance to corrosion and wear, extending the tool's lifespan. The sockets used are tailored for high-torque impact applications.
Attributes: • Compatible with standard 3/4 inch square drive size for impact tools. • Standard length socket. • Used to handle high-torque applications without deformation. • Ensures a secure fit to reduce the risk of fastener damage. • Provides excellent gripping power for reliable fastening.
Applications: The 6-Point Impact Socket is used in conjunction with impact wrenches to handle hexagonal fasteners on equipment components, ensuring efficient maintenance and assembly operations.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9U-6537
Units of Measure
USMetric
Hex Size (mm): 34
Hex Size (in): 1.339
Length (in): 2.1
Material: Carbon Steel
Size (mm): 34.0
Length (mm): 54.0
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.