Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits9W-8875: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits
9W-8875: Dozer End Bit
9W-8875: Dozer End Bit

Cat® Level Cut Dozer End Bit - LH

Brand: Cat

Product Images
9W-8875: Dozer End Bit
9W-8875: Dozer End Bit
9W-8875: Dozer End Bit
9W-8875: Dozer End Bit
9W-8875: Dozer End Bit

Cat® Level Cut Dozer End Bit - LH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
5J-2409
5J-2409: 7/8-9 Thread 76.2mm Long Plow Bolt
Check Price
5P-8249
5P-8249: 7/8" ID Steel Flat Washer
Check Price
2J-3505
2J-3505: 7/8''-9 Hex Nut
Check Price
5J-4773
5J-4773: 3/4-10 UNJC 2A Plow Bolt
Check Price
2J-3506
2J-3506: 3/4''-10 Hex Nut
Check Price
5P-8248
5P-8248: 3/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert