Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress9X-2433: Trademark Decal Label
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress
9X-2433: Trademark Decal Label
9X-2433: Trademark Decal Label

Caterpillar Trademark Decal Label

Brand: Cat

Product Images
9X-2433: Trademark Decal Label
9X-2433: Trademark Decal Label
9X-2433: Trademark Decal Label
9X-2433: Trademark Decal Label
9X-2433: Trademark Decal Label

Caterpillar Trademark Decal Label

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Caterpillar Trademark Decal Label is an essential label affixed to the exterior of a vehicle, prominently showcasing the manufacturer's trademark. Constructed from durable materials, it withstands exposure to various elements such as rain, wind, and sunlight. This label plays a pivotal role in identifying both the machine and its manufacturer.

Attributes:
• Provided with pictorial representation of the components for better understanding.
• Designed to be strong enough and does not peel off over time.

Applications:
A Caterpillar Trademark Decal Label helps to find the manufacturer's name on the equipment.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Caterpillar Trademark Decal Label is an essential label affixed to the exterior of a vehicle, prominently showcasing the manufacturer's trademark. Constructed from durable materials, it withstands exposure to various elements such as rain, wind, and sunlight. This label plays a pivotal role in identifying both the machine and its manufacturer.

Attributes:
• Provided with pictorial representation of the components for better understanding.
• Designed to be strong enough and does not peel off over time.

Applications:
A Caterpillar Trademark Decal Label helps to find the manufacturer's name on the equipment.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 75
Hex Size (in): 1.06
Length (in): 18.30
Length (mm): 465
Material: Steel,PVC Plastic
Height (in): 2.95
Overall Length (in): 3.01
Thread: M18X2.5
Weight (kg): 0.03
Weight (lb): 0.41
Units of MeasureUSMetric
Height (mm): 75
Hex Size (in): 1.06
Length (in): 18.30
View More
Compatible Models
Compatible Models
Wheel Tractor
613C II615C II611
Integrated Toolcarrier
IT14GIT14G2IT28G
Reclaimer Mixer
RM-300RM-500
Backhoe Loader
446B426B438B416428436B428B416B
Compact Wheel Loader
914G914G2
Wheel Loader
928G924G924GZ
Track Skidder
527517
Wheel Skidder
535C535B545C525C525B545
Asphalt Paver
BG-2455DAP-1055DBG-260DAP-1000D
Articulated Truck
D300DD300BD400ED20DD250DD40DD400DD25DD350ED350DD30DD250E IID300E II
Wheel Feller Buncher
543533
Asphalt Screed
AS2301AS2251
Excavator
M312M315M318M320
Vibratory Compactor
CS-431CCP-433CCS-573CP-433ECS-423ECP-563CB-525BCP-533DCP-533CCS-573CCS-573DCS-583CS-533CCS-533DCS-433ECS-433CCB-535BCB-434BCB-523BCP-563DCB-434CS-531DCS-563CS-563CCS-563DCP-563CCS-583CCS-583DCS-531C
View More
Wheel Tractor
613C II615C II611
Warranty Information
Return Policy
Parts diagram for 9X-2433
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-2433
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9X-2433

A Caterpillar Trademark Decal Label is an essential label affixed to the exterior of a vehicle, prominently showcasing the manufacturer's trademark. Constructed from durable materials, it withstands exposure to various elements such as rain, wind, and sunlight. This label plays a pivotal role in identifying both the machine and its manufacturer.

Attributes:
• Provided with pictorial representation of the components for better understanding.
• Designed to be strong enough and does not peel off over time.

Applications:
A Caterpillar Trademark Decal Label helps to find the manufacturer's name on the equipment.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-2433

Units of Measure

USMetric
Height (mm): 75
Hex Size (in): 1.06
Length (in): 18.30
Length (mm): 465
Material: Steel,PVC Plastic
Height (in): 2.95
Overall Length (in): 3.01
Thread: M18X2.5
Weight (kg): 0.03
Weight (lb): 0.41
View More
Compatible Models for part number 9X-2433

WHEEL TRACTOR

613C II 615C II 611

INTEGRATED TOOLCARRIER

IT14G IT14G2 IT28G

RECLAIMER MIXER

RM-300 RM-500

BACKHOE LOADER

446B 426B 438B 416 428 436B 428B 416B

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 924G 924GZ

TRACK SKIDDER

527 517

WHEEL SKIDDER

535C 535B 545C 525C 525B 545

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D

ARTICULATED TRUCK

D300D D300B D400E D20D D250D D40D D400D D25D D350E D350D D30D D250E II D300E II

WHEEL FELLER BUNCHER

543 533

ASPHALT SCREED

AS2301 AS2251

EXCAVATOR

M312 M315 M318 M320

VIBRATORY COMPACTOR

CS-431C CP-433C CS-573 CP-433E CS-423E CP-563 CB-525B CP-533D CP-533C CS-573C CS-573D CS-583 CS-533C CS-533D CS-433E CS-433C CB-535B CB-434B CB-523B CP-563D CB-434 CS-531D CS-563 CS-563C CS-563D CP-563C CS-583C CS-583D CS-531C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert