Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts9X-6582: 13/16-16 Thread Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
9X-6582: 13/16-16 Thread Hex Nut
9X-6582: 13/16-16 Thread Hex Nut

Swivel Nut (ORFS)

Brand: Cat

Product Images
9X-6582: 13/16-16 Thread Hex Nut
9X-6582: 13/16-16 Thread Hex Nut
9X-6582: 13/16-16 Thread Hex Nut
9X-6582: 13/16-16 Thread Hex Nut
9X-6582: 13/16-16 Thread Hex Nut

Swivel Nut (ORFS)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9X-65829X-6582
6V-89356V-8935
6V-83976V-8397
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-6582
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9X-6582

Units of Measure

USMetric
Nut Type: Swivel
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Material Description: Plated Steel
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Length (mm): 20
Thread: 13/16-16
Hex Size (mm): 24
Length (in): 0.79
Hex Size (in): 0.94
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 9X-6582

INTEGRATED TOOLCARRIER

IT24F IT28G

WHEEL SAW

SW460B SW360B SW345B

WHEEL TRACTOR-SCRAPER

627 621 627K LRC 621K 627K

WHEEL HARVESTER

570B 580B

QUICK COUPLER

QUICK COUPLER FUSION

MATERIAL HANDLER

MH3032

OFF HIGHWAY TRUCK

772 770 793D 777 798 AC 798 777E 796 AC 794 AC

MOTOR GRADER

14 160 150 140 140 GC

ROTARY CUTTER

RC10 RC15 RC50

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6K D7E D6K LGP D6K XL D7E LGP

ROTARY DRILL

MD6200

MINI HYD EXCAVATOR

307D 307C 308D 308C

ASPHALT PAVER

AP-655D BG600D AP-600D BG655D

PIPELAYER

PL61

FORESTRY PRODUCTS

538 548 558 568 FM528

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 311D LRR 316F L 320C L 336E LH 349F LXE 349D L 312E 323F SA FM538 312F 320D LN 336D 312C 324D 312D 336F 315D L 320D2 336D2 L 314D CR 326D L FM548 335F 323F 374F L 313D2 GC 311C 323D 390D 390F 320D L 349E L 330D2 336E LNH 325C L MH3040 322C 390D L 336D LN 319D LN 340MHPU 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 321C 345C 345D 320E L 548 320D2 GC 349F L 325D L 316F 326D2 349D2 319D L 352F-VG 323D2 L 320D LRR 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 320F L 312D2 L 336F L XE 312C L 313D2-GC 313D2 323E LN FM558 314E CR 314C 326F 538 349D 330F LN FM568 324D L 330D L 313F 330GC 336E L 320 GC 325C 349E 325D 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 340F 349 336 GC 345 328D LCR 329D LN 314D LCR 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 319D 330D LN 318D2 L 324E L 336F L 318F L 320 374F 312E L 326 345C L 330 GC 325 323 318C 329E L 318F 323D SA 320D RR 345D L VG 323D S 330 323D L 313F L 330D2 L 335 336 333 311F LRR 329D 330F L 326D2 L 314F CR 318D2 345D L 336F LNXE 329F L 335F LCR 313F GC 320C 320D 320E 314E LCR 395 323E L 313F LGC 336F LN 329E LN 321D LCR 323E SA 320E LN 330F 316E L 315F LCR 329D2 L 330D 320D2 L 324D LN 390F L 374 329D2 323F L 336D2 L XE 326F LN 345 GC

VIBRATORY COMPACTOR

CP-533D CS-663E CS-531D CP-663E CS-533D CP-563E CP-563D CP-573E CS-583E CS-583D CB-536D CS-573D CS-573E CS-683E CS-563D CS-563E

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

329D L 336D L 336D 323F OEM 390F

COMPACT TRACK LOADER

255

GENERATOR SET

3512B

WHEEL TRACTOR

651E 657E 621H 627H

ROTARY MIXER

RM500B RM800

WORK TOOL

RC20 RC30

RECLAIMER MIXER

RM800 RM500B RM-300

SOIL COMPACTOR

825 825K 815K 815

EJECTOR TRUCK

D400E II

MULCHER

HM4815

WHEEL DOZER

834 834K 824K 814K 814 824

COLD PLANER

PC412B PC205B PC310B PC408B PC305B PC306B

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

902 908 906

WHEEL LOADER

982XE 988 XE 980 982 980GC 962H 988 950H 995 994 993 992 980XE 988K XE 988K 982 XE 980 XE 814K 924GZ 993K 924H 924G 980M 994F 994D 994H 982M

ROAD RECLAIMER

RM800 RM600 RM500B RM500

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

55 70C MTC735 MTC745 65C 65E 65D 75D 75C MTC755 75E MTC765 85C 85E 85D 35 95E 45

ARTICULATED TRUCK

D250E II D300E D400E D250E D350E II 725 740 D400E II 730 735 D300E II

WHEELED EXCAVATOR

M313C

PNEUMATIC COMPACTOR

PS-360B PS-200B PS-150C PS-150B

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E

TRUCK

797 770G 793D 772G 797F 794 AC 797B 772G OEM 795F AC 770G OEM

COMPACTOR

CB8

View More
Related parts
180-8424
180-8424: 12.42mm Inner Diameter O-Ring Seal
Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert