This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
The Cat® Ripper / Scarifier is designed to loosen and condition the surface layer of compacted soil.
Cat
Overall Width
69.5 in
Length
43.9 in
Height
54.1 in
Shank Spacing
14.7 in
Weight
994.3 lb
Optimal Hydraulic Pressure
3495.4 psi
Optimal Hydraulic Flow
3.4 gpm
Cycle Time
2.5 seconds
Compatibility
Compact Track Loaders
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.
Cat
Shank Length
26.6 in
Weight
134 lb
Overall Length
32.4 in
Width
11.1 in
Tip Radius
31.9 in
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.
Cat
Shank Length
33.9 in
Weight
235.9 lb
Overall Length
42 in
Width
13.5 in
Tip Radius
40.9 in
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.
Cat
Shank Length
19.3 in
Weight
99.2 lb
Overall Length
25.9 in
Width
10 in
Tip Radius
25.6 in
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.
Cat
Shank Length
25.2 in
Weight
240.3 lb
Overall Length
32.8 in
Width
16.5 in
Tip Radius
31.7 in
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.
Cat
Shank Length
37.4 in
Weight
372.6 lb
Overall Length
31.3 in
Width
16.5 in
Tip Radius
44.1 in
The Cat® Mid-Machine Scarifiers (MMS) are designed to maximize your productivity through greater range of motion. Available in a straight configuration to match the jobsite, these easy to use scarifiers are a versatile attachment for your Cat® Motor Graders.
Cat
Number of Standard Shanks
19
Ripping Depth, Maximum
11.17 in
Motor Grader Machine Capability
120, 120 GC, 140, 140 GC, 150, 160
Working Width
97.87 in
Penetration Force
20233 lb
Pryout Force
6744 lb
Shank Holders
19
Scarifier Shank Holder Spacing
4.5 in
Weight
2756 lb
The Cat® Mid-Machine Scarifiers (MMS) are designed to maximize your productivity through greater range of motion. Available in a straight configuration to match the jobsite, these easy to use scarifiers are a versatile attachment for your Cat® Motor Graders.
Cat
Number of Standard Shanks
19
Ripper Shank Holder Spacing
4.5 in
Ripping Depth, Maximum
11.17 in
Motor Grader Machine Capability
120, 120 GC, 140, 140 GC, 150, 160
Working Width
97.87 in
Penetration Force
20233 lb
Pryout Force
6744 lb
Shank Holders
19
Scarifier Shank Holder Spacing
4.5 in
Weight
2756 lb
Cat Mid-Machine V-Shape Scarifier
Cat
Number of Standard Shanks
13
Ripping Depth, Maximum
11.5 in
Motor Grader Machine Capability
120, 120 GC, 140, 140 GC, 150, 160
Working Width
70.1 in
Penetration Force
20233 lb
Pryout Force
6744 lb
Shank Holders
13
Scarifier Shank Holder Spacing
4.6 in
Weight
2275 lb
Cat Mid-Machine V-Shape Scarifier
Cat
Number of Standard Shanks
13
Ripping Depth, Maximum
11.5 in
Motor Grader Machine Capability
120, 120 GC, 140, 140 GC, 150, 160
Working Width
70.1 in
Penetration Force
20233 lb
Pryout Force
6744 lb
Shank Holders
13
Scarifier Shank Holder Spacing
4.6 in
Weight
2275 lb
Heavy Duty Ripper for Cat® 120 Motor Graders
Cat
Number of Standard Shanks
3
Ripping Depth, Maximum
17.1 in
Motor Grader Machine Capability
120 LVR
Machine Length Increase, Beam Raised
40.3 in
Working Width
90.9 in
Penetration Force
13031.5 lb
Pryout Force
5875.3 lb
Shank Holders
5
Ripper Shank Holder Spacing
21 in
Weight
1929 lb
Heavy Duty Ripper for Cat® 120 Motor Graders
Cat
Number of Standard Shanks
3
Ripping Depth, Maximum
17.1 in
Motor Grader Machine Capability
120
Machine Length Increase, Beam Raised
40.3 in
Working Width
90.9 in
Penetration Force
13031.5 lb
Pryout Force
5875.3 lb
Shank Holders
5
Ripper Shank Holder Spacing
21 in
Weight
1929 lb
Standard Ripper for Cat® 120 Motor Graders
Cat
Number of Standard Shanks
3
Ripping Depth, Maximum
13 in
Motor Grader Machine Capability
120 LVR
Machine Length Increase, Beam Raised
35.4 in
Working Width
90.2 in
Penetration Force
11763.9 lb
Pryout Force
5873.1 lb
Shank Holders
5
Ripper Shank Holder Spacing
21 in
Weight
1501.4
Standard Ripper for Cat® 120 Motor Graders
Cat
Number of Standard Shanks
3
Ripping Depth, Maximum
13 in
Motor Grader Machine Capability
120 LVR
Machine Length Increase, Beam Raised
35.4 in
Working Width
90.2 in
Penetration Force
11763.9 lb
Pryout Force
5873.1 lb
Shank Holders
5
Ripper Shank Holder Spacing
21 in
Weight
1501.4 lb
1 - 14 of 14 results
1 - 14 of 14 results