यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.
मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.
रीमैनुफ़ैक्चर्ड
रिटर्न करने योग्य नहीं
किट
बदलें
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
610.7 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
53.9 in
Height - Without Tool
39.1 in
Sound Level
124 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Backhoe Loaders,Compact Track Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
758.4 lb
Energy Class
848.2 ft·lbf
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1704.1 psi
Minimum Carrier Weight
13999.3 lb
Optimal Hydraulic Flow
50-90 lpm (13.2-23.8 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
55.2 in
Height - Without Tool
41.1 in
Sound Level
129 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders,Backhoe Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
571 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
54.1 in
Height - Without Tool
37.3 in
Sound Level
128 dB
Mounting Bracket Size
Large
Compatibility
Excavators,Compact Track Loaders,Skid Steer Loaders,Backhoe Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
357.1 lb
Energy Class
272.9 ft·lbf
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
5599.7 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
47 in
Height - Without Tool
34.1 in
Sound Level
124 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
257.5 lb
Energy Class
213.9 ft·lbf
Machine Class
1-3 Ton Mini Excavators
Tool Shaft Diameter
1.8 in
Impact Frequency
700-1200 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
3300.3 lb
Optimal Hydraulic Flow
20-30 lpm (5.3-7.9 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
43 in
Height - Without Tool
31.3 in
Sound Level
122 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
190.3 lb
Energy Class
147.5 ft·lbf
Machine Class
1-2 Ton Mini Excavators
Tool Shaft Diameter
1.6 in
Impact Frequency
800-1400 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
2420.7 lb
Optimal Hydraulic Flow
15-25 lpm (4-6.6 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
38.5 in
Height - Without Tool
28.6 in
Sound Level
118 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators
Hammer Tools are used to break up a variety of different materials.
Cat
Tool Shaft Diameter
2.7 in
Overall Length
27.6 in
Weight
37.5 lb
Compatibility
B6 Hammer
Mounting bracket adapts attachment to fit a variety of machine types.
Cat
Interface Type
Pin On (Pin Grabber)
Weight
33.1 lb
Overall Width
12.7 in
Overall Length
17.3 in
Overall Height
12.2 in
Pin Diameter
45 mm/45 mm (1.8 in/1.8 in)
Mounting Bracket Size
Small-Large
Hammer Tools are used to break up a variety of different materials.
Cat
Tool Shaft Diameter
2.7 in
Overall Length
27.6 in
Weight
39.7 lb
Compatibility
B6 Hammer
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
350.5 lb
Energy Class
272.9 ft·lbf
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
5599.7 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
46.9 in
Height - Without Tool
32.7 in
Sound Level
128 dB
Mounting Bracket Size
Small-Medium
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
326.3 lb
Energy Class
272.9 ft·lbf
Machine Class
3-4 Ton Mini Excavators
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
6613.9 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
10.9 in
Overall Length
18.7 in
Overall Height
46.5 in
Height - Without Tool
32.4 in
Sound Level
128 dB
Mounting Bracket Size
Pin On
Compatibility
Excavators
Mounting bracket adapts attachment to fit a variety of machine types.
Cat
Interface Type
Skid Steer Coupler
Weight
326.3 lb
Overall Width
49.7 in
Overall Length
14.1 in
Overall Height
21.5 in
Mounting Bracket Size
Small-Large
Hammer Tools are used to break up a variety of different materials.
Cat
Tool Shaft Diameter
2.3 in
Overall Length
21.7 in
Weight
22 lb
Compatibility
H55 Hammer
Hammer Tools are used to break up a variety of different materials.
Cat
Tool Shaft Diameter
2.7 in
Overall Length
25.6 in
Weight
37.5 lb
Compatibility
H65 Hammer
Hammer Tools are used to break up a variety of different materials.
Cat
Tool Shaft Diameter
3 in
Overall Length
27.4 in
Weight
46.3 lb
Compatibility
B8 Hammer
Mounting bracket adapts attachment to fit a variety of machine types.
Cat
Interface Type
Pin On
Weight
149.9 lb
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
10.2 in
Pin Diameter
50 mm/50 mm (2 in/2 in)
Mounting Bracket Size
Large
136 में से 1 - 16 परिणाम
136 में से 1 - 16 परिणाम