ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Hammer Tools are used to break up a variety of different materials.
Mounting bracket adapts attachment to fit a variety of machine types.
Hammer Tools are used to break up a variety of different materials.
Used for demolition and construction applications.
Used for demolition and construction applications.
Mounting bracket adapts attachment to fit a variety of machine types.
Hammer Tools are used to break up a variety of different materials.
Hammer Tools are used to break up a variety of different materials.
Hammer Tools are used to break up a variety of different materials.
Mounting bracket adapts attachment to fit a variety of machine types.
136ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
136ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
Cat
Operating Weight - With Tool
610.7 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
53.9 in
Height - Without Tool
39.1 in
Sound Level
124 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators, Skid Steer Loaders, Backhoe Loaders, Compact Track Loaders
Cat
Operating Weight - With Tool
758.4 lb
Energy Class
848.2 ft·lbf
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1704.1 psi
Minimum Carrier Weight
13999.3 lb
Optimal Hydraulic Flow
50-90 lpm (13.2-23.8 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
55.2 in
Height - Without Tool
41.1 in
Sound Level
129 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators, Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders
Cat
Operating Weight - With Tool
571 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
54.1 in
Height - Without Tool
37.3 in
Sound Level
128 dB
Mounting Bracket Size
Large
Compatibility
Excavators, Compact Track Loaders, Skid Steer Loaders, Backhoe Loaders
Cat
Operating Weight - With Tool
357.1 lb
Energy Class
272.9 ft·lbf
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
5599.7 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
47 in
Height - Without Tool
34.1 in
Sound Level
124 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators, Skid Steer Loaders, Compact Track Loaders
Cat
Operating Weight - With Tool
257.5 lb
Energy Class
213.9 ft·lbf
Machine Class
1-3 Ton Mini Excavators
Tool Shaft Diameter
1.8 in
Impact Frequency
700-1200 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
3300.3 lb
Optimal Hydraulic Flow
20-30 lpm (5.3-7.9 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
43 in
Height - Without Tool
31.3 in
Sound Level
122 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators
Cat
Operating Weight - With Tool
190.3 lb
Energy Class
147.5 ft·lbf
Machine Class
1-2 Ton Mini Excavators
Tool Shaft Diameter
1.6 in
Impact Frequency
800-1400 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
2420.7 lb
Optimal Hydraulic Flow
15-25 lpm (4-6.6 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
38.5 in
Height - Without Tool
28.6 in
Sound Level
118 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators
Cat
Tool Shaft Diameter
2.7 in
Overall Length
27.6 in
Weight
37.5 lb
Compatibility
B6 Hammer
Cat
Interface Type
Pin On (Pin Grabber)
Weight
33.1 lb
Overall Width
12.7 in
Overall Length
17.3 in
Overall Height
12.2 in
Pin Diameter
45 mm/45 mm (1.8 in/1.8 in)
Mounting Bracket Size
Small-Large
Cat
Tool Shaft Diameter
2.7 in
Overall Length
27.6 in
Weight
39.7 lb
Compatibility
B6 Hammer
Cat
Operating Weight - With Tool
350.5 lb
Energy Class
272.9 ft·lbf
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
5599.7 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
46.9 in
Height - Without Tool
32.7 in
Sound Level
128 dB
Mounting Bracket Size
Small-Medium
Compatibility
Excavators, Skid Steer Loaders, Compact Track Loaders
Cat
Operating Weight - With Tool
326.3 lb
Energy Class
272.9 ft·lbf
Machine Class
3-4 Ton Mini Excavators
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
6613.9 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
10.9 in
Overall Length
18.7 in
Overall Height
46.5 in
Height - Without Tool
32.4 in
Sound Level
128 dB
Mounting Bracket Size
Pin On
Compatibility
Excavators
Cat
Interface Type
Skid Steer Coupler
Weight
326.3 lb
Overall Width
49.7 in
Overall Length
14.1 in
Overall Height
21.5 in
Mounting Bracket Size
Small-Large
Cat
Tool Shaft Diameter
2.3 in
Overall Length
21.7 in
Weight
22 lb
Compatibility
H55 Hammer
Cat
Tool Shaft Diameter
2.7 in
Overall Length
25.6 in
Weight
37.5 lb
Compatibility
H65 Hammer
Cat
Tool Shaft Diameter
3 in
Overall Length
27.4 in
Weight
46.3 lb
Compatibility
B8 Hammer
Cat
Interface Type
Pin On
Weight
149.9 lb
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
10.2 in
Pin Diameter
50 mm/50 mm (2 in/2 in)
Mounting Bracket Size
Large